Publish your products
SATURN 52 WALL 3000K wall lamp

SATURN 52 WALL 3000K wall lamp

SATURN 52 WALL 3000K wall lamp is a wall lamp from AZzardo that brings a refined contemporary look to your interior. With its balanced proportions and crisp detailing, it blends effortlessly into contemporary spaces. Ideal for the bedroom or dining area, it adds a focused layer of light where you need it while keeping the look light and uncluttered. Use it with energy‑saving LED light sources to reduce running costs, and pick the bulb colour temperature that suits the atmosphere you want. For added control, combine a dimmable bulb with a compatible dimmer (where applicable) to fine‑tune brightness from task lighting to cosy evenings.
Specification
  • Materials and colors Accent color: Black Dominant color: Brown Accent Finish: Matte Leading Finish: Stone Wall base color: Black Accent Material: Silicone Aluminum Dominant material: Stone Lampshade color: Brown Basic information Type: Wall lamp Light source type: integrated LED Energy class: G Protection class: IP20 Maximum power: 20W Dimensions Wall base length [cm]: 4 Product length [cm]: 13.5 Wall base width [cm]: 11 Wall base height [cm]: 30 Product height [cm]: 50 Product width [cm]: 42 Lampshade height [cm]: 50 [42] Lampshade width [cm]: 2x 1.5 / 4.5 [42] Lampshade length [cm]: 2x 2 / 11 Specification Number of light sources: 2 Lumens [lm]: 148 Smart App: No Bluetooth Gateway: No CCT: No CRI [Ra]: ≥ 90 Motion sensor: No Class of resistance to shock: 1 Voltage: 230V BT Control Panel: No RGB: No Dimming: No Remote control: No Adjustment: No Color temperature [K]: 2850 Beam angle: 139° Packaging Gross weight [kg]: 3.8 Net weight [kg]: 2.4 Box width 1 [cm]: 57 Box height 1 [cm]: 21 Box depth 1 [cm]: 57.5
Technical specification
  • Unique ref.AZ6662
  • TypeObject (single object)
  • Date of publishing2026-03-31
  • Edition number1
Classification
  • BIMobject CategoryLighting - Wall Mounted

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City