Publish your products
SATURN 72 WALL 3000K wall lamp

SATURN 72 WALL 3000K wall lamp

SATURN 72 WALL 3000K wall lamp is a wall lamp from AZzardo that brings a timeless, versatile design to your interior. With its balanced proportions and crisp detailing, it blends effortlessly into contemporary spaces. Ideal for the staircase or dining area, it brings depth and character to the room while keeping the look light and uncluttered. Use it with energy‑saving LED light sources to reduce running costs, and pick the bulb colour temperature that suits the atmosphere you want. For added control, combine a dimmable bulb with a compatible dimmer (where applicable) to fine‑tune brightness from task lighting to cosy evenings.
Specification
  • Dimensions Product length [cm]: 14.5 Product height [cm]: 70 Wall base length [cm]: 4 Product width [cm]: 62 Lampshade length [cm]: 2x 2 / 11 Wall base width [cm]: 10.5 Lampshade width [cm]: 2x 1.5 / 4.5 [42] Wall base height [cm]: 50 Lampshade height [cm]: 70 [62] Materials and colors Accent color: Black Dominant color: Brown Accent Material: Silicone Aluminum Accent Finish: Matte Leading Finish: Stone Wall base color: Black Dominant material: Stone Lampshade color: Brown Basic information Type: Wall lamp Energy class: G Protection class: IP20 Maximum power: 29W Light source type: integrated LED Specification Smart App: No Bluetooth Gateway: No CCT: No CRI [Ra]: ≥ 90 Motion sensor: No Beam angle: 137° Class of resistance to shock: 1 Number of light sources: 2 Voltage: 230V BT Control Panel: No RGB: No Dimming: No Remote control: No Color temperature [K]: 3000 Lumens [lm]: 276 Adjustment: No Packaging Gross weight [kg]: 6.6 Net weight [kg]: 4.4 Box width 1 [cm]: 82 Box height 1 [cm]: 21 Box depth 1 [cm]: 70.5
Technical specification
  • Unique ref.AZ6663
  • TypeObject (single object)
  • Date of publishing2026-03-31
  • Edition number1
Classification
  • BIMobject CategoryLighting - Wall Mounted

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City