Publish your products
Copper-RJ45-Shielded Jack-6A
Belden

Copper-RJ45-Shielded Jack-6A

RJ45 Connectors are available in two termination styles: Belden's REVConnect Connectivity and standard punchdown in KeyConnect or MDVO styles. REVConnect and KeyConnect have a keystone footprint and are designed to be used with any KeyConnect Patch Panels and with KeyConnect or MediaFlex Workstation Outlets.

Features & Benefits

  • No Pair Separation: Fast installation for Bonded-Pair and Non-bonded-Pair
  • Safe Connectivity: REVConnect can be used in air-handling spaces
  • Tool Compatibility: KeyConnect/MDVO solutions can be used with Belden's Rapid Termination Tool
Specification
  • Website Part#: RVAMJKSME-S1

Technical specification
  • Unique ref.Copper-RJ45-Shielded-Jack-6A
  • Product familyConnectors
  • Product groupCopper RJ45 Connectors
  • TypeObject (single object)
  • Date of publishing2023-10-06
  • Edition number1
  • Height (inches)0.94
  • Width (inches)1.19
  • Depth (inches)1.63
Related
  • Material mainMetal
  • Material secondaryCopper
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)0.05
Classification
  • BIMobject CategoryElectronics - Networking
  • ETIM CodeEG000058
  • ETIM NameConnectors
  • CSI MasterFormat 2014 Code27 15 43
  • CSI MasterFormat 2014 TitleCommunications Faceplates and Connectors
  • OmniClass Number23-37 25 15
  • OmniClass TitleBroadcasting Communication and Data Processing Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States