Publish your products
VENERE - PLANTER
VENERE - PLANTER
    BELLITALIA
    Archived

    VENERE - PLANTER

    "VENERE" mod. planter consisting of a planter monolithic equipped with water reserve device with integrated overflow drain which guarantees a right degree of soil moisture avoiding that all the water introduced inside is dispersed."
    Specification
    • VENERE PLANTER IN GRANITO (COLOR TO BE CHOSEN) BUSH-HAMMERED ANTI-DECAY VARNISH
    Technical specification
    • Unique ref.0FIPP002
    • Product familyVENERE
    • Product groupVENERE
    • TypeObject (single object)
    • Date of publishing2023-11-10
    • Edition number1
    • Height (mm)590
    Related
    • Material mainGranite
    • Material secondaryGranite
    • Weight Net (Kg)800
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurnishing Element
    • OmniClass Number23-11 27 13 17
    • OmniClass TitlePlanters

    Similar products

    4.2 out of 5 stars 4.2 (32)
    4.5 out of 5 stars 4.5 (37)
    3.6 out of 5 stars 3.6 (18)
    3.8 out of 5 stars 3.8 (68)
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit