Publish your products
HAPPY - BENCH
HAPPY - BENCH
    BELLITALIA
    Archived

    HAPPY - BENCH

    2.2 out of 5 stars2.2(6 reviews)
    "HAPPY" mod. bench from the ORGANIC line, made up by a seat with a compact and asymmetrical geometry. The irregular shape invites you to sit down and there combination of several pieces of these sculptural armchairs transforms spaces into urban living rooms."
    Specification
    • HAPPY BENCH IN GRANITO (COLOR TO BE CHOSEN) SMOOTH FORMWORK MAT PAINT
    Technical specification
    • Unique ref.0PAAR060
    • Product familyHAPPY
    • Product groupHAPPY
    • TypeObject (single object)
    • Date of publishing2023-11-10
    • Edition number1
    • Width (mm)960
    • Depth (mm)655
    Related
    • Material mainGranite
    • Material secondaryGranite
    • Weight Net (Kg)505
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurnishing Element
    • OmniClass Number23-11 29 13 11
    • OmniClass TitleExterior Benches