Publish your products
SCACCHI - GAME
SCACCHI - GAME
    BELLITALIA
    Archived

    SCACCHI - GAME

    4.0 out of 5 stars4.0(5 reviews)
    "Game table ""CHESS"" equipped with a main body monolithic with column tapering to accessory center chessboard in brushed steel according to design traditional for chess game. The table is suggested in association with hydra-type sessions, sessions single monolithic."
    Specification
    • SCACCHI TABLE IN GRANITO (COLOR TO BE CHOSEN) SANDBLASTED WITH POLISHED UPPER SURFACE ANTI-DECAY VARNISH
    Technical specification
    • Unique ref.0PAAR170
    • Product familySCACCHI
    • Product groupSCACCHI
    • TypeObject (single object)
    • Date of publishing2023-11-10
    • Edition number1
    • Height (mm)750
    • Width (mm)713
    • Depth (mm)713
    Related
    • Material mainGranite
    • Material secondaryGranite
    • Weight Net (Kg)180
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurnishing Element
    • OmniClass Number23-21 29 19
    • OmniClass TitleRecreational Equipment