Publish your products
PING PONG - GAME
PING PONG - GAME
    BELLITALIA
    Archived

    PING PONG - GAME

    3.9 out of 5 stars3.9(7 reviews)
    "table mod. ""PING PONG"", consists of a body monolithic in HTC with 4 painted steel feet. the feet are suitably mechanically fixed to concrete body which has bushings for mating. This product, you belong to family of products in HTC® and make the most of the innovative technology and exceptional own resistances of this material. The result is a product with a very light formal motif in the sections. Present along the field the painted dividing line."
    Specification
    • PINGPONG TABLE IN HTC 7 - WHITE SMOOTH FORMWORK ANTI-DECAY VARNISH
    Technical specification
    • Unique ref.0PAAR171
    • Product familyPING PONG
    • Product groupPING PONG
    • TypeObject (single object)
    • Date of publishing2023-11-10
    • Edition number1
    • Height (mm)900
    • Width (mm)2740
    • Depth (mm)1525
    Related
    • Material mainCarbon Steel
    • Material secondaryCarbon Steel
    • Weight Net (Kg)983
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurnishing Element
    • OmniClass Number23-21 29 19
    • OmniClass TitleRecreational Equipment