Publish your products
Ubbink Contego Wall Terminal 180mm Black and Grey

Ubbink Contego Wall Terminal 180mm Black and Grey

The Ubbink Wall Terminal 180 mm is a metal terminal designed for use in central mechanical ventilation systems. Suitable for both supply and exhaust air, it connects directly to the Aerfoam insulated ducts and ensures efficient airflow between the ventilation unit and the outdoor environment. Its powder-coated finish provides long-lasting protection and UV resistance, while the front grille prevents birds and small animals from entering.

  • Direct connection to Ubbink Aerfoam insulated ducts
  • Airtight mechanical connection
  • Equipped with a protective mesh
  • Powder-coated finish for long-lasting aesthetics and UV resistance
Specification
  • Specifications

    • Diameter: 180 mm

    • Type: Exterior wall air terminal

    • Color: Black / grey

    • Material: Weather-resistant polymer construction

    • Application: Supply or exhaust air termination through exterior wall

    • Compatible system: Mechanical ventilation systems

Technical specification
  • Unique ref.contego-wall-terminal-180mm-black-and-grey
  • Product familyAir Ventilation System
  • Product groupTerminals and Seals
  • TypeObject (single object)
  • Date of publishing2026-03-17
  • Edition number1
Related
  • Designed inNetherlands
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • ETIM CodeEC000059
  • ETIM NameInstallation duct
  • Uniclass 2015 CodePr_20_85_12
  • Uniclass 2015 DescriptionBunds and ducts
  • CSI MasterFormat 2014 Code23 31 00
  • CSI MasterFormat 2014 TitleHVAC Ducts and Casings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States