Publish your products
Horizontal Plankwall Roofed Enclosure
Horizontal Plankwall Roofed Enclosure
Horizontal Plankwall Roofed Enclosure
Horizontal Plankwall Roofed Enclosure
Horizontal Plankwall Roofed Enclosure

    Horizontal Plankwall Roofed Enclosure

    Covrit® Horizontal PVC PlankWall Roofed Waste & Dumpster Enclosure

    Meet strict municipal codes and environmental stormwater management standards with the Covrit® Horizontal PVC PlankWall Roofed Enclosure by CityScapes. Engineered as a complete, pre-framed roofed enclosure system, it prevents rainwater from entering waste dumpsters and compactors—reducing contaminated stormwater runoff, mold, and odor while providing total architectural screening.

    The wall infill utilizes 1" thick 100% cellular PVC planks reinforced with 1/2" extruded aluminum standard stiffeners. Combining the realistic texture of natural wood with the maintenance-free durability of engineered PVC, this fully roofed enclosure will not rot, splinter, warp, or degrade under harsh weather and heavy commercial use.

    Key Performance & Architectural Features

    • Stormwater & Code Compliance: Integrated structural roof system protects commercial dumpsters from rain, assisting with municipal Best Management Practice (BMP) stormwater runoff regulations.
    • Maintenance-Free Wood Aesthetics: Single- or double-sided embossed woodgrain cellular PVC delivers warm architectural appeal without the ongoing staining, painting, or sealing required by timber.
    • Extruded Aluminum Structural Stiffening: 1/2" internal aluminum stiffeners maintain plank alignment and structural rigidity across large spans and high-impact commercial zones.
    • Impervious to Moisture & Mold: 100% cellular PVC construction resists moisture, stains, mold, mildew, and harsh chemical cleaning agents used during dumpster pad washdowns.
    • Flexible Wall Heights & Layouts: Available in heights up to 14 feet, fully customizable to fit standard single (11'x11'), double (11'x22'), walk-in ADA layouts, or custom commercial footprints.
    • Pre-Engineered Turnkey Installation: Modular, surface-mounted framing speeds up jobsite assembly and eliminates the need for complex, multi-trade masonry or custom structural steel fabrication.
    Technical specification
    • Unique ref.horizontal-plankwall-roofed-dumpster-enclosure
    • Product familyDumpster Enclosures
    • Product groupEnclosures
    • TypeObject (single object)
    • Date of publishing2026-07-31
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Waste & Recycling
    • Uniclass 2015 CodeTE_70_20_20_03
    • Uniclass 2015 DescriptionAcoustic enclosures
    • CSI MasterFormat 2014 Code08 92 00
    • CSI MasterFormat 2014 TitleLouvered Equipment Enclosures
    • OmniClass Number23-13 00 00
    • OmniClass TitleStructural and Exterior Enclosure Products

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit