Publish your products
Horizontal Plankwall Wide Stiffener Roofed Enclosure
Horizontal Plankwall Wide Stiffener Roofed Enclosure
Horizontal Plankwall Wide Stiffener Roofed Enclosure
Horizontal Plankwall Wide Stiffener Roofed Enclosure
Horizontal Plankwall Wide Stiffener Roofed Enclosure

    Horizontal Plankwall Wide Stiffener Roofed Enclosure

    Covrit® Horizontal PVC PlankWall (Wide Stiffener) Roofed Enclosure System

    Engineered for large-span configurations, high wind-load environments, and strict municipal code compliance, the Covrit® Horizontal PVC PlankWall Roofed Enclosure with 2 1/2" Wide Stiffeners by CityScapes offers heavy-duty architectural containment for commercial waste, dumpsters, compactors, and utility equipment.

    By integrating a pre-engineered roof system with 1" thick 100% cellular PVC planks and heavy-duty 2 1/2" extruded aluminum wide stiffeners, this fully covered structure prevents contaminated stormwater runoff while delivering maximum flexural strength, structural stability, and long-term weather resistance.

    Key Performance & Architectural Features

    • High Wind & Span Resistance: Upgraded 2 1/2" extruded aluminum stiffeners provide enhanced flexural rigidity across wide wall spans, making it the ideal spec for severe weather zones and large commercial footprints.
    • Stormwater BMP & Environmental Compliance: Fully roofed structure keeps rain out of commercial dumpsters and waste compactors, helping facilities comply with local stormwater Best Management Practices (BMPs) and EPA runoff regulations.
    • Maintenance-Free Woodgrain Aesthetic: Embossed single- or double-sided woodgrain textures deliver the natural appearance of architectural timber without the costly staining, sealing, rotting, or warping associated with real wood.
    • Impervious Cellular PVC Infill: Solid 1" thick 100% cellular PVC construction is completely non-porous—resisting moisture, rot, stains, mold, mildew, and harsh chemical washdowns.
    • Custom Enclosure Heights Up to 14 Feet: Scalable up to 14 feet high to accommodate large roll-off containers, compactors, or custom equipment height requirements while providing 100% visual concealment.
    • Pre-Engineered Turnkey Framing: Modular design streamlines on-site assembly, providing a durable, single-source alternative to labor-intensive CMU masonry block or field-welded structural steel enclosures.
    Technical specification
    • Unique ref.horizontal-plankwall-wide-stiffener-roofed-dumpster-enclosure
    • Product familyDumpster Enclosures
    • Product groupEnclosures
    • TypeObject (single object)
    • Date of publishing2026-07-31
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Waste & Recycling
    • Uniclass 2015 CodeTE_70_20_20_03
    • Uniclass 2015 DescriptionAcoustic enclosures
    • CSI MasterFormat 2014 Code08 92 00
    • CSI MasterFormat 2014 TitleLouvered Equipment Enclosures
    • OmniClass Number23-13 00 00
    • OmniClass TitleStructural and Exterior Enclosure Products

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit