Publish your products
Glass 90cm range hood
Glass 90cm range hood
Glass 90cm range hood
Glass 90cm range hood
    Archived

    Glass 90cm range hood

    Stainless steel range hood with glass CC9VX was developed to keep your kitchen air always clean, no matter what recipe you make! Finished in stainless steel and glass, 90 cm wide, it matches your style.

    The installation can be done in two ways: as an exhaust fan, taking odors out of your kitchen through an external duct, or as a scrubber, without the need for a duct, filtering the air to be clean and avoiding any smell in the environment. You choose which is the best option for your kitchen.

    The CC9VX hood also has two filters, carbon and aluminum, promoting greater efficiency in the elimination of grease and odor for cleaner air.

    There are three speeds for you to adjust according to the preparation of your recipe. Beautiful, practical and efficient. Because you deserve more time to enjoy life.

    It has built-in lights that indicate the operation and facilitate the preparation of food.


    Stainless Steel and Glass Finish: Your most modern, sophisticated kitchen, finished in stainless steel and glass.
    Dual Function: Choose the best way to keep the air clean in your kitchen at the time of installation:
    - Purifier function: the air passes through the filters and returns clean to the kitchen (without the need for an external duct).
    - Exhaust fan function: The air passing through the filter is directed to the outside (requires an external duct).
    3 Speeds: To ensure more efficiency and suction capacity, the CC9VX Hood has 3 speeds for you to adjust according to the recipe you are going to prepare.
    Aluminum and Coal Filters: Two filters that guarantee clean and odorless air. More efficiency and a feeling of cleanliness.

    Specification
    • Glass finish
      Height (packed) (mm) 525
      Height (mm) 665 - 950
      Consumption (Kw) N / A
      Soft Touch Controls
      Color Stainless steel
      Electric Current (A) 0.8
      EAN 13 (127v) 7909569003268
      EAN 13 (220v) 7909569003220
      Filter Yes
      Frequency (Hz) 60
      Debugger Function Yes
      Hood function Yes
      Recessed Lighting Yes, Incandecent
      Filter Saturation Indicator No
      Free Installation No
      Width (packed) (mm) 680
      Width (mm) 900
      Operation Indicator Light Yes
      Air Capture Mask No
      Model (code) CC9VX
      Blue Touch panel No
      Gross weight (kg) 14.28
      Net weight (kg) 12,08
      Power (W) 175
      Engine power (W) 95
      Power of each lamp (W) 40
      Depth (packed) (mm) 230
      Depth (mm) 470
      Number of lamps 2
      Number of Engines 1
      Height Regulator Yes
      SKU (Commercial code) 127V 29909CBA189
      SKU (Commercial code) 220V 29909CBA289
      Voltage (V) 127 or 220
      Type Range hood
      Free flow (m3 / h) 350
      Maximum Flow (m3h) 350
      Engine speeds 3

    Technical specification
    • Unique ref.CC9VX
    • Product familyAppliances
    • Product groupHoods
    • TypeObject (single object)
    • Date of publishing2022-02-07
    • Edition number1
    Related
    • Material mainSteel
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryKitchen - Other Appliances
    • IFC classificationElectric Appliance
    • ETIM CodeEC000655
    • ETIM NameCooker hood
    • Uniclass 2015 CodePr_60_65_94_46
    • Uniclass 2015 DescriptionKitchen extractor hoods
    • CSI MasterFormat 2014 Code23 38 13
    • CSI MasterFormat 2014 TitleCommercial-Kitchen Hoods
    • OmniClass Number23-21 23 43 11
    • OmniClass TitleResidential Range Hoods
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit