Publish your products
Girbau CP24130 Compact+ 5-In-One Ironing System

Girbau CP24130 Compact+ 5-In-One Ironing System

Engineered for medium- and high-volume laundries where space is at a premium, the Compact+ 5-in-One Ironing System not only features a compact design, it quickly feeds, irons, folds, stacks and accumulates at speeds of up to 39-feet-per-minute — improving PPOH (pounds per operator hour).

It's like nothing else. The Continental Compact+ 5-in-One Ironing System delivers a compact design and superior flexibility that allows medium- and high-production laundries to quickly feed, iron, fold, stack and accumulate a variety of items using up to four lanes. This space-saving system generates processing speeds of up to 50-feet-per-minute; is available in 24- and 32-inch diameters with a 130- inch finishing width; and uses natural gas or liquid propane (LP) heat.

FLEXIBILITY IN SMALL SPACES

The Compact+ 5-in-One eliminates the need to have multiple machines to achieve high-quality finishing. Engineered for maximized productivity where space is tight, the 5-in-One delivers unsurpassed results in less time using less space.

MULTI-FUNCTION CAPABILITY & CONFIGURABILITY

The vacuum-assisted feeding table, a unique option offered on the Compact+ 5-in-One, simplifies linen feeding, maximizes production and processing speeds, and ensures high-quality results. As items are fed into the Compact+ 5-in-One, an optional spreader/feeder straightens and spreads items for increased productivity. The ironer automatically adjusts ironing speed and temperature based on the moisture content of the item—ensuring a quality finish. The built-in folder performs one to two lengthwise folds, and one, two or three cross folds to meet specific needs. An optional stacker, available for both left and right output, further boosts productivity.

FOLDING FLEXIBILITY IN SPECIFIC NEEDS

Configurable for one, two, or four working lanes, with one lane for sheets, two for table linens and four for small items, including napkins and pillow cases, the Compact boasts unrivaled flexibility. It delivers standard, four-lane accumulator options and single or two-lane cross folds using air jets, reversing conveyors and knife blade assistance as well as stacking. A bypass option allows goods to exit the front or rear of the machine and an optional two or four-lane draping accumulator is available for small-piece goods.

SUPERIOR PROGRAMMABILITY & EASE OF USE

Equipped with an intuitive control offering 20 pre-set and 20 customizable programs, the Compact+ 5-in-One provides touch-screen control over ironing parameters, faults, alarms or alterations in processing and diagnostics. The control seamlessly interacts with optional equipment ensuring unsurpassed ease of use, flexibility for multiple items, and control over item type. Operators select a program number and press start. A quick push of a button by operators automatically rejects stained or torn items, and a wide, inclined feeding table provides a better view of items while feeding.

THREE INDEPENDENT HEATING ZONES (OPTIONAL)

A highly efficient machine, the Compact+ 5-in-One maintains three temperature zones and a modulating heat system within the roll, always ensuring roll temperature is properly regulated for consistent heat and maximized efficiency. These modulating heat zones deliver up to a 30 percent energy savings—cutting utility costs.

BUILT FOR CONTSTANT USE

Engineered for constant use and long life, the Compact offers easy maintenance, including a self-cleaning exhaust fan, and an industry leading 7/5/3-year warranty.

Specification
  • Cylinder Diameter inch 24
    Usable Cylinder Width inch 130
    Evaporation Capability gal/h 22.5
    Ironing Speed ft/min 13-39
    Net Weight lbs (machine only) 8800
    Crated Weight lbs (machine only) 9480
    Machine Width inch 
         machine only 169.4
         with stacker 220.3
    Machine Depth inch 
         machine only 89.2
         with stacker 124.2
         with feeder & accumulator 142
         with accumulator & stacker 169.8
    Machine Height inch 87.7
    Shipping Dimensions inch WxDxH 198.8 x 86.6 x 85.8
    Feed Height inch 43.3
    Exhaust Diameter (x2) inch 4.9
    Exhaust Pressure inch W.C. 1.18
    Minimum Exhaust Pressure cfm 647 per lane
    Gas Connection inch 
         Natural 1
         Propane 3/4
    Gas Heating BTU/h 340,873
    Required Inlet Gas Pressure PSI 2-3
    Gas Supply Pressure (dynamic) inch W.C. 8
    Compressed Air Connection inch 1/2 NPT ID
    Compressed Air Flow cfm 14.2 @ 87-145 PSI 

Technical specification
  • Unique ref.continentalgirbau-CP24
  • Product familyIroning Systems
  • Product groupCompact 5-in-One
  • TypeObject (single object)
  • Date of publishing2020-04-16
  • Edition number1
Related
  • Material mainMetal
Classification
  • BIMobject CategoryKitchen - Other Appliances
  • IFC classificationElectric Appliance
  • ETIM CodeEC003572
  • ETIM NameIroning system
  • Uniclass 2015 CodePr_40_70_46
  • Uniclass 2015 DescriptionLaundry fittings and equipment
  • CSI MasterFormat 2014 Code11 21 73.23
  • CSI MasterFormat 2014 TitleCommercial Ironing Equipment
  • OmniClass Number23-21 41 25
  • OmniClass TitleCommercial Ironing and Pressing Machines

Region availability

North America
United States