Publish your products
Halo 809 XACT Beam LED Track
Halo 809 XACT Beam LED Track
Halo 809 XACT Beam LED Track

    Halo 809 XACT Beam LED Track

    4.8 out of 5 stars4.8(8 reviews)

    The HALO 809 XACT Beam LED series takes track lighting to a whole new level of performance. The 809-track head is manufactured with a durable, die cast aluminum construction and a minimalist center stem, available in matte black, matte white and matte metallic silver finishes. This 3” diameter series offers 2 lumen packages of 1600 and 2500 lumens with high efficacies up to 39000 candela of center beam candle power. The series is available in a wide range of five superior performing XACT beam optics with beam angles from a 12o Spot to a 36 o Wide Flood and exceptional color rending with 90 CRI and 4 different color temperatures ranging from 2700K to 4000K. The series is offers a barndoor accessory.

    Technical specification
    • Unique ref.comercial-track_cooper_halo_809-XACT-Beam
    • Product familySpots and Tracklight Specialties
    • Product groupHalo™ Commercial Track
    • TypeObject (single object)
    • Date of publishing2022-10-19
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States