Publish your products
Shaper Fabrique 142-P LED Drum Pendant

Shaper Fabrique 142-P LED Drum Pendant

4.8 out of 5 stars4.8(11 reviews)
The Fabrique 142-P LED drum pendant mount is a decorative pendant light with a timeless circular form. Its unique, specification-grade fabric makes it ideal for commercial applications. With traditional circular drum-shaped fabric panels and an integral LED light source, the 142 series offers 11 standard fabrics, 3 vinyl coated fabrics for wipe-down areas, and 4 printed woods, in 4 standard shade sizes. The 80+ CRI LED source is available in four CCTs, allowing you to select your lighting for the task at hand (or mood you wish to create). The Fabrique collection is known for its high-quality fabric, hand-tucked rolled edges, heavy gauged steel frame, laminated styrene backing, and minimal internal structure.
Technical specification
  • Unique ref.cooperlighting-fabrique-142-p-led-drum-pendant
  • Product familyShaper
  • Product groupFabrique
  • TypeObject (single object)
  • Date of publishing2022-04-22
  • Edition number1
Classification
  • BIMobject CategoryLighting - Pendants
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
Costa Rica
Cuba
Dominican Republic
Greenland
Guatemala
Haiti
Honduras
Jamaica
Mexico
Nicaragua
Panama
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit