Publish your products
Halo BKHD Series Decorative Outdoor LED Wall Lights
Halo BKHD Series Decorative Outdoor LED Wall Lights
Halo BKHD Series Decorative Outdoor LED Wall Lights
Halo BKHD Series Decorative Outdoor LED Wall Lights
Halo BKHD Series Decorative Outdoor LED Wall Lights
Halo BKHD Series Decorative Outdoor LED Wall Lights

    Halo BKHD Series Decorative Outdoor LED Wall Lights

    Compact and contractor-ready, the HALO BKHD Outdoor LED Wall Light delivers reliable illumination and modern control for commercial exteriors. Select from 5 color temperatures (3000K–6500K) and 3 lumen outputs (2100/2800/3500), with 0–10V dimming for added efficiency. A built-in dusk-to-dawn photocell enables automatic, maintenance-free operation for up to 50,000 hours. Designed to replace older wall packs and mount to standard junction boxes, it supports 120–277V systems for broad compatibility. Backed by US-based support and a 5-year warranty, HALO is a trusted brand with nearly 70 years of lighting expertise.

    Specification
      • Decorative LED wall light with compact footprint
      • Dusk-to-dawn photocell with selectable CCT and lumens
      • UV-resistant lens and rust-resistant bronze finish
      • 5 color temperatures: 3000K / 3500K / 4000K / 5000K / 6500K
      • Selectable brightness: 2100 / 2800 / 3500 lumens
      • 0–10V dimming for energy savings and control
      • Installs to recessed junction boxes; includes hardware and safety wire
      • IP65 wet-location rated; die-cast aluminum housing
      • Meets commercial outdoor lighting standards
      • 50,000-hour maintenance-free operation
      • 5-year limited warranty
    Technical specification
    • Unique ref.cooperlighting-halo-bkhd-series-decorative-outdoor-led-wall-lights
    • Product familyLighting
    • Product groupHalo LED
    • TypeObject (single object)
    • Date of publishing2025-11-28
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States