Publish your products
Halo HLBFR Fire Rated Slim Low-Glare Canless LED Downlights
Halo HLBFR Fire Rated Slim Low-Glare Canless LED Downlights
Halo HLBFR Fire Rated Slim Low-Glare Canless LED Downlights
Halo HLBFR Fire Rated Slim Low-Glare Canless LED Downlights
Halo HLBFR Fire Rated Slim Low-Glare Canless LED Downlights
Halo HLBFR Fire Rated Slim Low-Glare Canless LED Downlights
Halo HLBFR Fire Rated Slim Low-Glare Canless LED Downlights
Halo HLBFR Fire Rated Slim Low-Glare Canless LED Downlights
Halo HLBFR Fire Rated Slim Low-Glare Canless LED Downlights
Halo HLBFR Fire Rated Slim Low-Glare Canless LED Downlights

    Halo HLBFR Fire Rated Slim Low-Glare Canless LED Downlights

    Safe, tested, and trustworthy fixtures that meet the latest fire rating construction codes with a 2-hour certification per testing requirement UL263. The spring-loaded arms securely hold these canless fixtures directly to fire rated ceiling for a secure, AirTite fit. The HLBFR fixtures are 5-color field-seleCCTable and offer flicker-free dimming down to 5% making for easy lighting customization. HALO HLBFR fixtures are the ideal solution for apartment buildings, townhomes, condos, and commercial applications where safety is paramount.

    Specification
      • Round 4” & 6” Fire Rated Slim Low-Glare Canless LED Downlights
      • Suitable for installation in IC (insulation contact) or non-IC fire-rated applications
      • Canless springs fit fire-rated ceilings between ½” – 2” thick
      • 5-color field-selectable™: 2700K, 3000K, 3500K, 4000K, 5000K; 90+ CRI
      • Lens & Trim: Slim die-cast trim with textured low-glare prismatic lens
      • Brightness (@3000K): 690 or 1035 lm
      • Dimming: Dims to 5% (phase cut LE/TE); 120V input
      • Available in Matte Black or Matte White finishes
      • AIR-TITE, wet location-listed, and ENERGY STAR®
      • 50,000 hrs of maintenance-free operation
      • 5-year warranty
    Technical specification
    • Unique ref.cooperlighting-halo-hlbfr-fire-rated-slim-low-glare-canless-led-downlights
    • Product familyLighting
    • Product groupHalo LED
    • TypeObject (single object)
    • Date of publishing2025-10-17
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit