Publish your products
Halo SEC Series Motion & Security LED Floodlights (Battery-Powered)
Halo SEC Series Motion & Security LED Floodlights (Battery-Powered)
Halo SEC Series Motion & Security LED Floodlights (Battery-Powered)
Halo SEC Series Motion & Security LED Floodlights (Battery-Powered)
Halo SEC Series Motion & Security LED Floodlights (Battery-Powered)
Halo SEC Series Motion & Security LED Floodlights (Battery-Powered)
Halo SEC Series Motion & Security LED Floodlights (Battery-Powered)

    Halo SEC Series Motion & Security LED Floodlights (Battery-Powered)

    Big upgrade. No wiring. The SEC Next Gen Battery-Powered Motion & Security LED Floodlights give homeowners the freedom to add bright, customizable lighting almost anywhere—no electrician or junction box required. Available in 1-, 2-, and 3-head designs, these DIY-friendly floodlights combine adjustable brightness, tunable color temperature, and flexible operating modes (motion, dusk-to-dawn, or both) to help secure sheds, carports, outbuildings, and hard-to-wire corners of the property. Powered by 3 D-size batteries (not included), they deliver dependable performance with over 30% brightness after 90 minutes of runtime, plus long-lasting LED life and a 3-year limited warranty
    Specification
      • 1-, 2-, & 3-head integrated LED Security Floodlights
      • Choose from motion, dusk-to-dawn, or motion + dusk-to-dawn modes
      • Powered by 3 D-size batteries (not included)
      • Motion Sensor with 120° area coverage; up to 25 ft detection range
      • Selectable lumen output (25–100%)
      • Up to 1500 lm (1-head); 2500 lm (2-head); 3500 lm (3-head)
      • 5-position selectable white (2700K, 3000K, 3500K, 4000K, 6500K)
      • Adjustable heads for targeted coverage of driveways or yards
      • Surface or wall installation; no hardwiring or junction box required
      • Wet location-listed; IP65 rated for outdoor use
      • Available in matte black and white finishes
      • 50,000 hrs of maintenance-free operation
      • 5-year warranty
    Technical specification
    • Unique ref.cooperlighting-halo-next-gen-battery-powered-floodlights
    • TypeObject (single object)
    • Date of publishing2026-08-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit