Publish your products
Halo SMX Edgeless Surface Mount LED Downlights
Halo SMX Edgeless Surface Mount LED Downlights
Halo SMX Edgeless Surface Mount LED Downlights
Halo SMX Edgeless Surface Mount LED Downlights
Halo SMX Edgeless Surface Mount LED Downlights
Halo SMX Edgeless Surface Mount LED Downlights

    Halo SMX Edgeless Surface Mount LED Downlights

    The SMX series redefines the surface downlighting experience. With a fully luminous lens face, this series provides exceptional light quality with a sleek, edgeless design that blends effortlessly into any ceiling. The SMX fixtures are engineered to offer a versatile downlighting solution with selectable color temperatures including dim-to-warm and selectable lumens in flicker-free phase cut or 0-10V dimming options. The innovative mounting method ensures a hassle-free installation that seats the fixture securely against the ceiling in either junction boxes or recessed housings. Upgrade your lighting experience with the SMX series and enjoy a seamless blend of style and functionality.

    Specification
      • Round & Square 4, 6, 8, 14 & 18-inch sizes available (4, 6, & 8-in phase cut squares and 0-10V rounds and squares available July 2025)
      • Fully luminous edge-to-edge lens with no front-face flange
      • Install into most standard junction boxes and recessed housings
      • 6-Position Switch: 5-color Field-SeleCCTable™ (27/30/35/40/5000K) + Dim-to-Warm (3000K dims to 1800K); 90+ CRI (0-10V versions are 5-color SeleCCTable™)
      • Brightness: Lumen Select options from 650 to 2500 lms (nominal)
      • Dimming: Dims to 5% in either phase cut LE/TE (120V) or 0–10V (UNV 120–277V) versions
      • Edgeless Decorative Overlays (sold separately)
      • Mounting bracket installs easily and holds fixture tight to the ceiling
      • Mounting bracket, hardware, orange LED Quick Connect, and E26 socket adapter included
      • AIR-TITE, wet location-listed, IC-rated, and ENERGY STAR® certified
      • 50,000 hrs of maintenance-free operation
      • 5-year warranty
    Technical specification
    • Unique ref.cooperlighting-halo-smx-edgeless-surface-mount-led-downlights
    • Product familyLighting
    • Product groupHalo LED
    • TypeObject (single object)
    • Date of publishing2025-07-03
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Surface Mounted

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit