Publish your products
Streetworks LXT Lexington LED

Streetworks LXT Lexington LED

The Lexington luminaire enhances any street or pathway setting with the heritage charm of traditional lantern style post top lighting. It tastefully complements the architectural and environmental design needs of parks, campuses and residential streets
Specification
    • Aluminum housing, top, and base
    • Greater than 98% life at 60,000 hours (40°C) (LED)
    • Up to 140 lumens per watt
    • Lumen packages ranging from 2,000 – 11,000 lumens
    • Self-aligning pole-top fitter fits 2-3/8" and 3" O.D. tenons
    • Optional NEMA photocontrol receptacle
    • Five-year warranty (LED)
Technical specification
  • Unique ref.cooperlighting-lxt-lexington-led
  • Product familyStreet and Roadway Lighting
  • Product groupDecorative™LXT
  • TypeObject (single object)
  • Date of publishing2023-06-28
  • Edition number1
Classification
  • BIMobject CategoryLighting - Outside
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
Costa Rica
Cuba
Dominican Republic
Greenland
Guatemala
Haiti
Honduras
Jamaica
Mexico
Nicaragua
Panama
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit