Publish your products
Sure-Lites Emergency Light SELM Series

Sure-Lites Emergency Light SELM Series

The Sure-Lites Emergency Light SELM series is a UL924 code compliant solution designed to run for a minimum of 90 minutes during a power outage. Key features of the series include: a nickel cadmium battery capable of providing 4 watts to 16 watts of remote capacity, steel housing and aluminum heads, long life and maintenance free LED source with proprietary accuLED optics, as well as self-diagnostics that perform NFPA required monthly testing. The base units are fully compatible with SRP/SRM/SRPA LED remotes. The patented external battery disconnect and easy hang features reduce installation time and cost. The SELM series is designed for indoor commercial or industrial use and is City of Chicago and New York City compliant.
Specification
    • Emergency egress coverage up to a market leading 80 feet
    • Total system coverage of 193 feet with remote capacity
    • Long life LED source with adjustable optics
    • Sealed Nickel Cadmium battery
    • Patented EZ hang and EZ Key features facilitate installation
    • City of Chicago and New York City compliant
    • Steel housing with aluminum heads
    • Labor savings self-diagnostics
    • 5-year warranty product warranty, 7-year prorated battery warranty
Technical specification
  • Unique ref.cooperlighting-sure-lites-emergency-light-selm-series
  • TypeObject (single object)
  • Date of publishing2026-08-12
  • Edition number1
Classification
  • BIMobject CategoryLighting - Emergency & Security

Region availability

North America
Canada
Costa Rica
Cuba
Dominican Republic
Greenland
Guatemala
Haiti
Honduras
Jamaica
Mexico
Nicaragua
Panama
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit