Publish your products
Corelite Continua SQ2
Corelite Continua SQ2
Corelite Continua SQ2
Corelite Continua SQ2
Corelite Continua SQ2
Corelite Continua SQ2
Corelite Continua SQ2

    Corelite Continua SQ2

    The Corelite Continua SQ2 linear series features a sleek profile engineered for maximum visual comfort. Available in 2', 4’, 6’, 8’, 12’ lengths and continuous runs, for suspended, recessed, surface and wall mount applications the SQ2 offers numerous optical choices allowing the designer to tailor the illumination to the space. Available with either a seamless frosted lens and Corelite's ultra low UGR Discreet optical system, the Continua SQ2 combines the latest LED technology with precision engineered optical control. A wide range of direct/indirect distributions are available to choose from as well as independent up/down circuiting for ultimate flexibility. For truly creative applications, employ the SQ2 connextions to easily create hub-spoke configurations, shapes and patterns to enhance your next project. The SQ2 is well suited for commercial open offices, private offices, conference rooms, corridors, and educational facilities and more.

    Specification
      • Integral electrical components with a wide range of direct/indirect distributions and independent up/down circuiting
      • Available in 2', 4’, 6’, 8’, 12’ lengths as well as continuous runs, for suspended, recessed, surface and wall mount applications
      • Available with two high performance low glare optical options
      • Seamless continuous frosted roll lens with optional Perceive optics in 4 unique patterns
      • Perceive Optics provide numerous options with luminance less than 6,000 candelas per meter squared between 45 and 90 degrees from nadir in accordance with Well v2
      • Discreet technology consisting of ultra low UGR black or white baffles concealing a precision-engineered TIR optical system
      • Discreet baffles in Black (UGR less than 6) and White (UGR less than 13) baffle options
      • Best in class 110º peak candela indirect batwing optic for maximizing ceiling uniformity and on-center spacing
      • Up to 127 lumens per watt Direct-Indirect, 121 lumens per watt Direct
      • Integrated control available - WaveLinx Pro, WaveLinx Lite, Wavelinx CAT
      • Options to meet Buy American Act requirements
    Technical specification
    • Unique ref.Corelite-Continua-SQ2-Wall-Recessed-Surface-Suspended
    • Product familyLighting
    • Product groupCorelite
    • TypeObject (single object)
    • Date of publishing2024-10-16
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit