Publish your products
COTTO Bathroom Accessories Towel Rail CT0267#DG

COTTO Bathroom Accessories Towel Rail CT0267#DG

Technical specification
  • Unique ref.COTTO_Bathroom-Accessories_Towel-Rail_CT0267-DG
  • Product familyAccessories
  • Product groupTowel Bar
  • TypeObject (single object)
  • Date of publishing2024-11-06
  • Edition number1
  • Height (mm)50
  • Width (mm)20
  • Depth (mm)412
Related
  • Material mainStainless steel 304
  • Manufactured inThailand
  • Weight Net (Kg)1.2
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • OmniClass Number23-31 25 25
  • OmniClass TitleTowel Bars

Region availability

Asia
Thailand
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit