Publish your products
COTTO Cup holder Cube CT0216(HM)

COTTO Cup holder Cube CT0216(HM)

COTTO Cup holder Cube CT0216(HM)
Technical specification
  • Unique ref.COTTO_Cup_holder_Cube_CT0216_HM
  • Product familyAccessories
  • Product groupCup Holder
  • TypeObject (single object)
  • Date of publishing2021-01-07
  • Edition number1
  • Height (mm)96
  • Width (mm)66
  • Depth (mm)112.5
Related
  • Material mainBrass
  • Designed inThailand
  • Manufactured inThailand
  • Weight Net (Kg)0.5
Classification
  • BIMobject CategorySanitary - Bathroom Accessories

Region availability

Asia
Thailand
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit