Publish your products
Sanitary Toilet Accessories COTTO CT9912#BL(HM)
Sanitary Toilet Accessories COTTO CT9912#BL(HM)

    Sanitary Toilet Accessories COTTO CT9912#BL(HM)

    Technical specification
    • Unique ref.Sanitary_Toilet-Accessories_COTTO_CT9912-BL_HM
    • Product familyRinsing Hose
    • Product groupRinsing Hose
    • TypeObject (single object)
    • Date of publishing2024-08-22
    • Edition number1
    • Height (mm)130
    • Width (mm)30
    • Depth (mm)80
    Related
    • Material mainABS
    • Manufactured inThailand
    • Weight Net (Kg)0.48
    Classification
    • BIMobject CategorySanitary - Toilet Accessories
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit