Publish your products
7700 Series Aluminum Sunshade System
7700 Series Aluminum Sunshade System
7700 Series Aluminum Sunshade System
7700 Series Aluminum Sunshade System
7700 Series Aluminum Sunshade System
7700 Series Aluminum Sunshade System
7700 Series Aluminum Sunshade System

    7700 Series Aluminum Sunshade System

     

    An element of sophistication and modern design, sunshades can transform an indistinct building into a space of beauty and expression. 

    The CRL7700 Sunshade System is a rich complement to the design of any building. CRL offers the CRL7700 Series Sunshade in three popular standard sizes to minimize field labor and cut down on expenses. If these three sizes do not work for your design, CRL will custom manufacture the CRL7700 Series to exactly your specifications.

     



     

    Specification
      • Welded Systems for structural integrity
      • Efficient Light Transmission
      • Practical Design for Minimal Field Labor
      • Three Standard Sizes With Custom Sizes also Available
      • Powder Painted Metallic Silver
      • Custom Painted Finishes are Also Available

      Standard Sizes are:

      • 7763 - 72" (1829 mm) L x 36" (914 mm) Projection
      • 7783 - 96" (2438 mm) L x 36" (914 mm) Projection
      • 77103 - 120" (3048 mm) L x 36" (914mm) Projection 

      keywords: sunshade, shade, canopy, outrigger, louver, 

    Technical specification
    • Unique ref.7700-aluminum-sunshade
    • Product familyWalls
    • Product groupSun Control Devices
    • TypeAssembly (multiple objects)
    • Date of publishing2020-01-24
    • Edition number1
    • Depth (mm)36
    Related
    • Material mainAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • UNSPSC nameAwnings
    • UNSPSC code30151901
    • Uniclass 2015 CodePr_30_59_07_86
    • Uniclass 2015 DescriptionSunscreens
    • CSI MasterFormat 2014 Code10 71 13
    • CSI MasterFormat 2014 TitleExterior Sun Control Devices
    • OmniClass Number23-17 21 11
    • OmniClass TitleExterior Protection of Openings
    • CSI UniFormat II CodeB
    • CSI UniFormat II TitleSHELL

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit