Publish your products
CRL Universal Wall Mounted Glass Awning Brackets (GAB series) Glass Canopy
CRL Universal Wall Mounted Glass Awning Brackets (GAB series) Glass Canopy
CRL Universal Wall Mounted Glass Awning Brackets (GAB series) Glass Canopy
CRL Universal Wall Mounted Glass Awning Brackets (GAB series) Glass Canopy

    CRL Universal Wall Mounted Glass Awning Brackets (GAB series) Glass Canopy

    4.8 out of 5 stars4.8(8 reviews)


    These Universal Wall Mount Glass Awning / glass canopy Brackets have really become popular, not just for their looks, but also their versatility. Each Bracket has four glass attachments that require one 3/4" (19 mm) hole in the glass per attachment. They are designed to be used with 9/16" (14 mm) thick tempered, laminated glass. The swiveling glass attachments adjust 16 degrees (8 degrees in any direction) to accommodate for segmented, bent or warped glass. 

    Glass Canopy available for different glass sizes.

     #shade #canopy #awning #sunblind #glassroof

    Specification
    • Glass awning/ Glass Canopy requires 9/16" (14 mm) Thick Tempered, Laminated Glass

      • Used on Flat or Curved Top Segmented Glass Awnings
      • Glass awning/ glass canopy components are fabricated From 304 Alloy Stainless Steel
      • Glass awning/ glass canopy components available in Brushed or Polished Finishes
      • Custom Angles or 45 Degrees Corner Brackets are Available on Special Order

      keywords: sunshade, shade, canopy, awning, sun blind, glass roof


    Technical specification
    • Unique ref.crl-gab-series-glass-awning-brackets
    • Product familyWalls
    • Product groupSun Control Devices
    • TypeObject (single object)
    • Date of publishing2019-01-16
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • UNSPSC nameAwnings
    • UNSPSC code30151901
    • Uniclass 2015 CodePr_30_59_07_86
    • Uniclass 2015 DescriptionSunscreens
    • CSI MasterFormat 2014 Code10 71 13
    • CSI MasterFormat 2014 TitleExterior Sun Control Devices
    • OmniClass Number23-17 21 11
    • OmniClass TitleExterior Protection of Openings
    • CSI UniFormat II CodeB
    • CSI UniFormat II TitleSHELL

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit