Publish your products
Solvalla Railing System
Solvalla Railing System
    Demex AB

    Solvalla Railing System

    Demex Solvalla is a clean and flexible railing system for paths, courtyards, residential areas and public spaces. Ø60 posts with square sleeves carry two horizontal 41 × 30 mm rails. The open design separates areas without feeling heavy, and the system is quickly adapted to straight runs, corners, ends and angles.

    The model shows one 2 m section. Components: corner/end post Ø60 L=1500 (SO1500), intermediate post Ø60 L=1500 (SM1500), sleeves 45 × 45 L=48 (SH48) and L=150 (SH150), rail 41 × 30 L=2000 (SBS10) and safety screws. Hot-dip galvanised or painted in any RAL colour on request.

    Manufacturer: Demex AB, Sweden. www.demex.se, sales@demex.se, +46 371-335 40.

    Specification
      • Posts: Ø60, length 1500 mm (approx. 1000 mm above ground)
      • Rails: 2 × 41 × 30 mm, length 2000 mm
      • Sleeves: 45 × 45 mm, L=48 (end/corner) and L=150 (intermediate)
      • Post centres: 2000 mm
      • Finish: hot-dip galvanised or RAL colour on request
      • Weight of shown section: approx. 18 kg
      • BIM: IFC4 (IfcRailing, GUARDRAIL)
    Technical specification
    • Unique ref.solvalla-railing-system
    • Product familyRailings
    • Product groupGuard rail
    • TypeAssembly (multiple objects)
    • Date of publishing2026-11-19
    • Edition number1
    • Height (mm)1500
    • Width (mm)2100
    • Depth (mm)60
    Related
    • Material mainGalvanized steel
    • Weight Net (Kg)18
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City