Publish your products
Kant
Kant
Kant
Kant
    De Padova

    Kant

    3.5 out of 5 stars3.5(6 reviews)
    A single piece of cut, perforated, folded and painted sheet metal. No scrap. Voilà, a vertical bookcase in different colours, easy, on its own or in a group. A storage unit with an industrial tone, underscored by the holes of the folds and the rivets that hold the shelves. It is ideal for the living room or bedroom for books. In the kitchen it can contain jars and spices, in the bathroom towels and perfumes. Or file folders, in the office. Type Column bookcase. Material Structure made with a single steel sheet, 200x100 cm, bent and riveted, without scrap. Finish / Colour: White, red and orange powder paint coating.
    Technical specification
    • Unique ref.kant
    • Product familyBookcase
    • Product groupKant
    • TypeObject (single object)
    • Date of publishing2011-01-01
    • Edition number1
    • Height (mm)197
    • Width (mm)23
    • Depth (mm)30
    Related
    • Material mainSteel
    • Material secondarySteel
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit