Publish your products
Aurena Bathtub White Matt 1700x750 mm - 700548
Aurena Bathtub White Matt 1700x750 mm - 700548
    DURAVIT AG

    Aurena Bathtub White Matt 1700x750 mm - 700548

    • Installation of a Duravit bath handle possible for safe entry and exit (installation only possible ex-factory)
    • Maximum slip resistance when showering highest anti-slip class for wet barefoot areas (slip-resistance class C)
    • with overflow
    Specification
    • Duravit Aurena Bathtub Rectangular Type of installation: built-in White Matt Material: Polymer cast DuroCast Smooth Number of backrests: 1 Variable Overflow: Yes Waste outlet position: Foot end Overflow position: Foot end Capacity: 133 l Internal depth: 460 mm - 700548000000000
    Technical specification
    • Unique ref.aurena-bathtub-1700x750-mm-700548
    • Product familyTubs + spa
    • Product groupBathtub
    • TypeObject (single object)
    • Date of publishing2025-04-09
    • Edition number1
    • Height (mm)480
    • Width (mm)1700
    • Depth (mm)750
    Related
    • Manufactured inEgypt
    • Weight Net (Kg)32
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011609
    • ETIM NameBath
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit