Publish your products
D-Neo Toilet set wall-mounted 540 mm - 457739
D-Neo Toilet set wall-mounted 540 mm - 457739
D-Neo Toilet set wall-mounted 540 mm - 457739
D-Neo Toilet set wall-mounted 540 mm - 457739
D-Neo Toilet set wall-mounted 540 mm - 457739
D-Neo Toilet set wall-mounted 540 mm - 457739
D-Neo Toilet set wall-mounted 540 mm - 457739
    DURAVIT AG

    D-Neo Toilet set wall-mounted 540 mm - 457739

    • Concealed mounting set: harmonious look, design is not disturbed by anything
    • Duravit Rimless® open flushing rim with dynamic water flow: perfectly hygienic flush results, even with small amounts of water
    • Entirely glazed flushing rim: the smooth surface prevents dirt and residue from accumulating
    • Fully-glazed, super smooth ceramic prevents germ formation and deposits
    • Hygienic washout flush without excessive spraying
    • Large flush water volume: 4.5 litres
    • Made of high-quality Duroplast: durable, easy-care material, dust-, water- and dirt-repellent, antistatic and UV light-resistant
    • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
    • Seat ring ergonomically shaped for a comfortable sitting position
    • The toilet seat and lid can be easily removed with just one movement, without the use of tools or push buttons - for quick and easy cleaning of the ceramic and seat
    • Washdown model: for minimal odours
    • With soft close for gentle, silent closure of seat and lid
    Specification
    • Duravit D-Neo Toilet set wall-mounted, Packaging dimensions: 396 x 450 x 560 mm - 45773900A1
    Technical specification
    • Unique ref.d-neo-toilet-set-wall-mounted-540-mm-457739
    • Product familyBathroom ceramics
    • Product groupToilet sets
    • TypeObject (single object)
    • Date of publishing2025-03-16
    • Edition number1
    • Height (mm)400
    • Width (mm)370
    • Depth (mm)540
    Related
    • Material mainCeramics
    • Manufactured inEgypt
    • Weight Net (Kg)25.6
    Classification
    • BIMobject CategorySanitary - Toilets
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011289
    • ETIM NameToilet closet
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit