Publish your products
DuraStyle Toilet close-coupled White High Gloss 630 mm - 215509
DuraStyle Toilet close-coupled White High Gloss 630 mm - 215509
DuraStyle Toilet close-coupled White High Gloss 630 mm - 215509
DuraStyle Toilet close-coupled White High Gloss 630 mm - 215509
DuraStyle Toilet close-coupled White High Gloss 630 mm - 215509
DuraStyle Toilet close-coupled White High Gloss 630 mm - 215509
DuraStyle Toilet close-coupled White High Gloss 630 mm - 215509
DuraStyle Toilet close-coupled White High Gloss 630 mm - 215509
    DURAVIT AG

    DuraStyle Toilet close-coupled White High Gloss 630 mm - 215509

    • Closed flushing rim ensures even water distribution with no overspraying and maximum hygiene: thanks to small openings, hardly any dirt can enter.
    • Floorstanding installation
    • For bowl mounted tank
    • Large flush water volume: 4.5 litres
    • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
    • Particularly efficient, economical water consumption: Unified Water Label (UWL) class 1
    • Washdown model: for minimal odours
    Specification
    • Duravit DuraStyle Toilet close-coupled, White High Gloss, Flush water quantity: 4,5 l, Washdown model, Flushing rim: Closed, Outlet drain: horizontal, Position outlet: Back, Incl. cistern: No, Flush principle: washdown model, For bowl mounted cistern, Length adjustable, Incl. mounting material, Outlet dimensions for Vario connecting bend vertical: 160 - 220 mm, Outlet dimensions for Vario outlet set vertical/horizontal: 70 - 170 mm - 2155090000
    Technical specification
    • Unique ref.durastyle-toilet-close-coupled-white-high-gloss-630-mm-215509
    • Product familyBathroom ceramics
    • Product groupToilets
    • TypeObject (single object)
    • Date of publishing2025-03-16
    • Edition number1
    • Height (mm)420
    • Width (mm)370
    • Depth (mm)630
    Links
    Related
    • Material mainCeramics
    • Manufactured inGermany
    • Weight Net (Kg)30.5
    Classification
    • BIMobject CategorySanitary - Toilets
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011289
    • ETIM NameToilet closet
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit