Publish your products
Duravit No.1 Built-in basin 550 mm - 039555
Duravit No.1 Built-in basin 550 mm - 039555
Duravit No.1 Built-in basin 550 mm - 039555
Duravit No.1 Built-in basin 550 mm - 039555
    DURAVIT AG

    Duravit No.1 Built-in basin 550 mm - 039555

    • 1 washbasin
    • 1 washing area
    • Ground, therefore suitable for installing on consoles or vanity units with consoles
    • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
    • Suitable for installing with furniture
    • with overflow
    Specification
    • Duravit Duravit No.1 Built-in basin, Washbasin version: Installation, 550x400 mm, White High Gloss, Tap hole platform: No, Overflow: Yes, grounded, Type of mounting: undercounter, Incl. fixings for installation in wooden consoles - 03955500282 Duravit Duravit No.1 Built-in basin, Washbasin version: Installation, 550x400 mm, White High Gloss, Tap hole platform: No, Overflow: Yes, grounded, Type of mounting: undercounter, Incl. fixings for installation in wooden consoles - 0395550017
    Technical specification
    • Unique ref.duravit-no-1-built-in-basin-550-mm-039555
    • Product familyBathroom ceramics
    • Product groupWashbasins
    • Date of publishing2025-03-16
    • Edition number1
    • Height (mm)160
    • Width (mm)550
    • Depth (mm)400
    Related
    • Material mainCeramics
    • Manufactured inChina
    • Weight Net (Kg)10.2
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011550
    • ETIM NameWashbasin
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit