Publish your products
Color Reader Flush Mount
Color Reader Flush Mount
Color Reader Flush Mount
Color Reader Flush Mount
Color Reader Flush Mount
Color Reader Flush Mount

    Color Reader Flush Mount

    The Color Reader Flush Mount is a compact ceiling fixture built from aluminum and brass. Its lamp cup is six inches wide and two inches deep on a five-inch canopy, for an installed height of seven inches, and it weighs one pound. It is available in 14 colors and a brass, nickel, or black finish. A recessed socket keeps the bulb inside the cup, directing light down onto the surface below and reducing glare.

    The fixture has one E26 medium-base socket rated for a maximum of seven watts and includes a 5.3-watt LED PAR16 bulb (450 lumens, 3000K). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for damp locations in the United States and Canada. Set in a row, it lights a café counter, hotel bar, or kitchen island; repeated down a corridor, it marks a path through an office or hotel floor. A single fixture fits a retail cash wrap, walk-in closet, or covered porch. Matching Reader pendants and sconces carry the same look across a project.

    Specification
    • Dimensions

      Lamp Cup: 6" x 2", Canopy: 5", Installed Height: 7"

      Hanging Height

      7".

      Weight

      1 lb

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      1 socket · E26 (medium) base · max 7W each

      Rating

      120V 60Hz, Max 7W. PAR16 type bulb; fixture includes LED PAR16 bulb, 5.3W, 450 lumens, 3000K.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.color-reader-flush-mount
    • Product familyReader Flush Mount
    • Product groupFlush Mounts
    • TypeObject (single object)
    • Date of publishing2026-10-22
    • Edition number1
    • Height (inches)7
    • Width (inches)6
    • Depth (inches)6
    Related
    • Material mainAluminium
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States