Publish your products
Color Persona Knob
Color Persona Knob
Color Persona Knob
Color Persona Knob
Color Persona Knob

    Color Persona Knob

    The Color Persona Knob brings a colorful edge to everyday hardware, its solid brass form CNC-machined with sharp, defined lines for a modern, tailored look. A central color, choose from 14 options, a subtle layer of personalization, letting the fixture feel custom without losing its clean, classic profile.

    Well-suited to kitchens and bathrooms this knob fits equally well in residential and commercial projects, from cabinetry to furniture accents. Use throughout a space for a considered, elevated finish. Pair with the Color Persona Hook for a coordinated hardware package.

      Specification
      • Dimensions: Length: 1.1", Height/Diameter: 0.8", Depth: 1.4"

        Width: 28mm

        Height: 20mm

        Depth: 36mm

        Weight: 454g

        Primary material: Brass

      Technical specification
      • Unique ref.persona-knob-hardware
      • Product familyPersona Knob
      • Product groupDoor Knobs
      • TypeObject (single object)
      • Date of publishing2026-08-03
      • Edition number1
      • Height (mm)20
      • Width (mm)28
      • Depth (mm)36
      Related
      • Material mainBrass
      • Designed inUnited States
      • Manufactured inUnited States
      • Weight Net (Kg)454
      Classification
      • BIMobject CategorySanitary - Bathroom Accessories

      Region availability

      North America
      Canada
      United States