Publish your products
EAE -  Busbar Plug-In
EAE -  Busbar Plug-In
EAE -  Busbar Plug-In
EAE -  Busbar Plug-In
EAE -  Busbar Plug-In
EAE -  Busbar Plug-In
EAE -  Busbar Plug-In
EAE -  Busbar Plug-In
EAE -  Busbar Plug-In
EAE -  Busbar Plug-In
    EAE Group

    EAE - Busbar Plug-In

    4.8 out of 5 stars4.8(5 reviews)

    Busbar System - Quick and Easy Assembly

    E-Line KX range Compact Busbar Systems, is the newest product in the E-Line Busbar Group. Containing new technology, it compliments the KB Series which is a well established product, proven over a number of years. Busbar system is designed and produced using the latest technology for high power distribution with ratings from 400A to 6300A with high conductivity copper and aluminum conductors.

    E-Line KX Series Compact Busbar Systems are used for vertical and horizontal distribution and transmission of power in facilities for high power applications (plug-in or bolt-on type).

    The KX Busbar Systems range can be used in the areas of facilities and buildings for power transmission where tap offs are not required.

    Specification

    • EAE Busbar Plug-In

      Unlock the full potential of your electrical design projects in Autodesk® Revit® with our comprehensive EAE Busbar Plugin. This meticulously designed tool is infused with a range of features that not only streamline the incorporation of electrical distribution systems into your projects but also enhance accuracy, efficiency, and compliance with product manufacturing standards.
      Download Size: 2.0 MB
      Version Info: 1.0.3.1
      Website: https://www.eaeelectric.com
      Cust. Support: ELK.bim@eaegroup.com
      Compatible with: Autodesk Revit
      Work withtin Revit Versions: 2025 , 2024 , 2023 , 2022 , 2021 , 2020 , 2019

      While installing the new version, please make sure to uninstall the old version from your computer first. If you encounter any issues during or after installation, do not hesitate to contact us. We are always happy to assist you.We wish you success in your endeavors.

      Description
      Unlock the full potential of your electrical design projects in Autodesk® Revit® with our comprehensive EAE Busbar Plugin. This meticulously designed tool is infused with a range of features that not only streamline the incorporation of electrical distribution systems into your projects but also enhance accuracy, efficiency, and compliance with product manufacturing standards.

      Key Features
      Standard-Compliant Product Listing: Generate lists in line with product manufacturing standards, ensuring your project aligns with industry norms and quality benchmarks. This facilitates not only compliance and quality assurance but also eases procurement and installation processes.

      Electric Current Direction Management
      Fine-tune the directions of electric currents in Busbar lines within your designs. This critical feature allows for optimized layout planning, ensuring safety, enhancing efficiency, and reducing the risk of system overloads or failures.Neutral Direction Adjustment: Take control of the neutral directions in your Busbar lines, a vital aspect in balancing electrical loads and preventing system disruptions. This contributes to the overall stability and efficiency of your electrical distribution systems.

      Amperage Modification Capability
      Adapt the amperage values of drawn Busbar lines as needed, providing the flexibility to adjust electrical loads in response to evolving project requirements or system expansions.Voltage Drop Calculation: Execute precise voltage drop calculations for your Busbar lines, an essential step in preventing under-voltage issues, ensuring the reliability of electrical supply, and maintaining the integrity and longevity of connected equipment.

      Specialized EAE Busbar Product Integration
      Directly integrate specialized EAE Busbar products into your projects, bringing in not only high-quality components but also consistency and reliability to your electrical distribution system designs.Color-Coding of Energy Lines: Employ color-coding for Busbar energy lines, enhancing visual clarity, simplifying system navigation, and reducing errors during both the design and installation phases.Reintegration and Adjustment of Divided Busbar Lines: Merge and reorganize drawn and divided Busbar lines with ease. This feature not only enhances design accuracy but also provides flexibility in system design and adapts to changes or expansions in project scopes. 
      Our plugin is crafted to empower professionals to create robust, efficient, and reliable electrical distribution systems using EAE's reputable products. Facilitating intricate tasks such as amperage adjustments, voltage drop calculations, and system direction modifications, ensures your projects are resilient, compliant, and fully aligned with professional electrical engineering standards. Experience a new horizon of precision and efficiency in your Revit projects with the EAE Busbar Plugin.

      Note: This app uses a custom installer (and not the standard App Store installer).

      Installation/Uninstallation
      To install, users should run the 'EAE_Elektrik_Busbar_PlugIn_Setup.exe' file they have downloaded, initiating the installation process. Upon successful installation, the plugin will be integrated into the Revit software environment. Please ensure no instances of Revit are running during the installation process.
      For those wishing to uninstall the plugin, it can be easily removed via the Control Panel. Simply navigate to 'Programs' and select the option to uninstall the software.

      Additional Information
      Version Updates:  Users can verify whether they are operating the most recent version of the plugin through the 'Update' button found within the interface. If there is a newer version available, the setup file for this latest version will be downloaded to the user's desktop. To upgrade, users should first uninstall the current version of the EAE Busbar Plug-In via the Control Panel, and then proceed with the installation of the new version using the downloaded file. This ensures access to the latest features and optimal performance.

      Contact
      Company Name: EAE ELEKTRIK
      Support Contact: ELK.bim@eaegroup.com
      Please contact ELK.bim@eaegroup.com if you have any questions.

      About Versions

      1.0.3.1
      1 - The relevant issue in GuidControl was fixed. A new method was added to FindElement that prioritizes and retrieves the transformer or panel connection within the fault.
      2 - The direction of the correct electrical or neutral current from the Panel Connection or Transformer Connection has been properly adjusted.

    Technical specification
    • Unique ref.EAE_Busbar_Plug-In
    • Product familyBusbar
    • Product groupAutodesk Revit Plug-In
    • TypeSoftware
    • Date of publishing2021-03-23
    • Edition number1
    • Width (mm)3000
    Related
    • Material mainAluminium
    • Material secondaryCopper
    • Designed inTürkiye
    • Manufactured inTürkiye
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationElectric Distribution
    • UNSPSC nameElectrical Systems and Lighting and Components and Accessories and Supplies
    • UNSPSC code39
    • Uniclass 2015 CodeSs_70
    • Uniclass 2015 DescriptionElectrical systems
    • CSI MasterFormat 2014 Code26 00 00
    • CSI MasterFormat 2014 TitleElectrical
    • OmniClass Number23-35 31 33
    • OmniClass TitleElectrical Busbars
    • CSI UniFormat II CodeD50
    • CSI UniFormat II TitleELECTRICAL

    Region availability

    Asia Europe South America Oceania North America Africa
    Afghanistan
    Albania
    Argentina
    Australia
    Canada
    Algeria
    Armenia
    Austria
    Brazil
    New Zealand
    Mexico
    Cameroon
    Azerbaijan
    Belarus
    Chile
    Papua New Guinea
    United States
    Chad
    Bahrain
    Belgium
    Democratic Republic of the Congo
    Bangladesh
    Bosnia and Herzegovina
    Egypt
    Cambodia
    Bulgaria
    Ethiopia
    China
    Croatia
    Ghana
    Georgia
    Cyprus
    Kenya
    India
    Czech Republic
    Libya
    Indonesia
    Denmark
    Morocco
    Iran
    Estonia
    Niger
    Iraq
    Finland
    Nigeria
    Israel
    France
    South Africa
    Japan
    Germany
    South Sudan
    Jordan
    Greece
    Sudan
    Kazakhstan
    Hungary
    Tanzania
    Kuwait
    Iceland
    Tunisia
    Kyrgyzstan
    Ireland
    Lebanon
    Italy
    Malaysia
    Latvia
    Mongolia
    Lithuania
    Oman
    Luxembourg
    Pakistan
    Moldova
    Philippines
    Montenegro
    Qatar
    Netherlands
    Saudi Arabia
    North Macedonia
    Singapore
    Norway
    South Korea
    Poland
    Syria
    Portugal
    Taiwan
    Romania
    Tajikistan
    Russia
    Thailand
    Serbia
    Türkiye
    Slovakia
    Turkmenistan
    Slovenia
    United Arab Emirates
    Spain
    Uzbekistan
    Sweden
    Vietnam
    Switzerland
    Yemen
    Ukraine
    United Kingdom