Publish your products
Electrolux Freezer Experience With Inverter 262L (Fti4S)
Electrolux Freezer Experience With Inverter 262L (Fti4S)
Electrolux Freezer Experience With Inverter 262L (Fti4S)
Electrolux Freezer Experience With Inverter 262L (Fti4S)
Electrolux Freezer Experience With Inverter 262L (Fti4S)

    Electrolux Freezer Experience With Inverter 262L (Fti4S)


    The Electrolux Experience 355L FTI4S Freezer with stainless steel look is the perfect match for your kitchen, and together with the Electrolux Experience 355L RTI4S Refrigerator it is possible to unite the set with the Connector, standing side by side, like side by side. More space for all your choices, with energy savings and food preserved for longer.

    It has Inverter Technology, which maintains a more stable temperature while preserving your food and drinks with savings of up to 48% of energy and also has the A +++ energy efficiency certification that guarantees lower consumption.

    With Smart Capacity, when combined, the large capacity Refrigerator and Freezer of the Electrolux Experience line add up to 617L to intelligently store and organize everything you need.

    Take advantage of the reversible doors and choose the side of your Fridge or Freezer according to your needs, opening from right to left or from left to right.

    Slide & Adapt is a special compartment in the freezer door that can be opened at an ideal angle of up to 30º to simplify access and storage of large packages, such as frozen pizza boxes.

    Sustainable, the freezer has ecological gas R600a, which does not harm the environment or the ozone layer.

    Enjoy ice always at hand with the Ice Twister, just turn the tray so that the ice falls into the lower compartment and have your favorite drinks even more refreshing, whenever you want.

    In addition, complete your kitchen with the Frame Trim Kit for Freezer and Refrigerator, the ideal accessory for a sophisticated design that is perfectly integrated into the environment.

    Specification
    • INVERTER TECHNOLOGY: The Inverter Technology keeps the temperature more stable, ensuring ideal conditions to preserve your food with energy savings of up to 62%*. *In relation to the minimum for the A rating. See percentage by model at electrolux.com.

      SMART CAPACITY: Refrigerator and Freezer with a large capacity of 617L when combined*, to intelligently store and organize everything you need. *See manual for installation.

      CONNECTOR: Connector for connecting the refrigerator and freezer as a Side By Syde, increasing capacity. See manual for installation.

      ENERGY CLASSIFICATION A+++: Less energy consumption and more savings.

      REVERSIBLE DOORS: Reversible doors that allow installation of the refrigerator or freezer according to your needs, opening from right to left or from left to right. ²See manual for installation.

      SLIDE&ADAPT: One of the freezer compartments in the door that can be opened at an ideal 30º angle for easy access to packages such as pizza boxes.

      ECOLOGICAL GAS R600A: Does not harm the environment or the ozone layer.

      ICE TWISTER: Ice always at hand, in an easier way. Just turn the portable tray so that the ice falls into the bottom compartment and you have your favorite drinks even more refreshing, whenever you want.

      TRIM KIT FRAME FOR FREEZER AND REFRIGERATOR: Customize your freezer and refrigerator with the Trim Kit trim frame to provide a sophisticated design that perfectly integrates with your kitchen. Accessory sold separately.

    Technical specification
    • Unique ref.fti4s
    • Product familyAppliances
    • Product groupRefrigerators
    • TypeObject (single object)
    • Date of publishing2023-08-15
    • Edition number1
    • Height (mm)1850
    • Width (mm)600
    • Depth (mm)703
    Related
    • Weight Net (Kg)66
    Classification
    • BIMobject CategoryKitchen - Other
    • IFC classificationElectric Appliance
    • ETIM CodeEC000630
    • ETIM NameFreezer
    • Uniclass 2015 CodePr_40_70_31_31
    • Uniclass 2015 DescriptionFreezers
    • OmniClass Number23-21 23 33 11
    • OmniClass TitleResidential Freezers

    Region availability

    South America
    Brazil
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit