Publish your products
Electrolux Efficient Induction Hob 2-in-1 with Powerboost (IE3LP)
Electrolux Efficient Induction Hob 2-in-1 with Powerboost (IE3LP)
Electrolux Efficient Induction Hob 2-in-1 with Powerboost (IE3LP)
Electrolux Efficient Induction Hob 2-in-1 with Powerboost (IE3LP)
Electrolux Efficient Induction Hob 2-in-1 with Powerboost (IE3LP)
Electrolux Efficient Induction Hob 2-in-1 with Powerboost (IE3LP)

    Electrolux Efficient Induction Hob 2-in-1 with Powerboost (IE3LP)

    4.2 out of 5 stars4.2(9 reviews)

    Electrolux 2 Zone Induction Cooktop with PowerBoost (IE3LP) makes it possible to prepare your meals faster, as well as offering total safety. Find out more!

    The Electrolux 2 Zone Induction Cooktop with PowerBoost (IE3LP) is ideal for those looking for power, safety and speed when cooking.

    The PowerBoost function guarantees maximum power to cook your recipes and speed up food preparation, as well as boiling water up to 2x faster.

    The induction technology present in the Electrolux Induction Cooktop (IE3LP) makes preparing your meals safer, as the electromagnetic heating only heats the area where the pan comes into contact.

    Offering more care, the glass-ceramic table has an ultra-resistant and smooth surface, which makes it easier to clean, as well as providing more stability for the pans. This makes your day-to-day life more practical.

    With a more conscious experience in mind, the Electrolux Induction Cooktop also uses more sustainable technology, which helps to reduce greenhouse gases, reducing CO2 emissions into the environment by 80%.

    Cook with peace of mind using the Timer Function. Simply set the time required for cooking and, at the end of the set time, the timer will ring or turn off automatically.

    The Electrolux 2 Zone Induction Cooktop with PowerBoost is also equipped with 9 Power Levels, enabling precise temperature control during the main cooking moments, for the best flavor results, making it easier to prepare your food!

    Specification
    • Triple high flame

      Cooktop with 90cm stainless steel table and cast iron trivets + 5 types of spaced burner

      High-power triple flame

      Gas shut-off safety sensor

      Fast, easy and safe ignition

    Technical specification
    • Unique ref.IE3LP
    • Product familyAppliances
    • Product groupCooktops
    • TypeObject (single object)
    • Date of publishing2024-07-10
    • Edition number1
    • Height (mm)56
    • Width (mm)288
    • Depth (mm)520
    Related
    • Weight Net (Kg)5.2
    Classification
    • BIMobject CategoryKitchen - Appliances
    • OmniClass Number23-21 23 23 13 11
    • OmniClass TitleResidential Food Induction Cookers

    Region availability

    South America
    Brazil
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit