Publish your products
Washer Dryer Combo Mini Duo
Washer Dryer Combo Mini Duo
Washer Dryer Combo Mini Duo
Washer Dryer Combo Mini Duo
    Archived

    Washer Dryer Combo Mini Duo

    Wash clothes in the first modern, versatile, economical and quiet Washer Dryer Combo by wall, you will be surprise with the high technology. Washer Dryer Combo Electrolux Mini Duo (LSE03) has a unique and compact design. Perfect for any spaces. Washer Dryer Combo Electrolux Mini Duo´s touch Control Panel is practical and intuitive, use to select functions and wash and dry your clothes, no worries. When filling the Mini Duo with detergent and fabric softener, the dispenser helps in separating the two products, avoiding stains on your clothes. Take home this machine to keep up with your routine! Mini in size, maximum in performance Boasting the same durable construction competente e of larger models, this washer makes any laundry day a breeze and delivers full-size results. to improve washing performance Innovative and chic, making it perfect for tight spaces. Ultra quiet To wash clothes anytime quietly. Capacity 3kg wash and 1kg dry Exclusive cycles Delicate & Sports, Baby and Fast - washes in 15 minutes. Use of hot water in the washing process. New dispenser Convenience when filling with soap and fabric softener Stainless steel basket Touch control panel Technology and uncomplicated use on the lava & dry door 180º door opening Facilitates the handling of clothes "
    Specification
    • Free installation: Yes (1ª installation) Product Warranty: 1 year Model: LSE03 Commercial Code: 51031CBA106 EAN-13: 7896584097351 Weight: 20,5 kg Height: 650 mm Width: 550 mm Depth: 324 mm
    Technical specification
    • Unique ref.LSE03
    • Product familyAppliances
    • Product groupWashers
    • TypeObject (single object)
    • Date of publishing2019-10-11
    • Edition number1
    Related
    • Material mainSteel
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryKitchen - Other Appliances
    • IFC classificationElectric Appliance
    • ETIM CodeEC000098
    • ETIM NameWasher
    • OmniClass Number23-21 23 47
    • OmniClass TitleResidential Combination Laundry Washer Dryers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit