Publish your products
Electrolux Experience Refrigerator With Autosense 355L (Rti4S)
Electrolux Experience Refrigerator With Autosense 355L (Rti4S)
Electrolux Experience Refrigerator With Autosense 355L (Rti4S)
Electrolux Experience Refrigerator With Autosense 355L (Rti4S)
Electrolux Experience Refrigerator With Autosense 355L (Rti4S)

    Electrolux Experience Refrigerator With Autosense 355L (Rti4S)

    5.0 out of 5 stars5.0(8 reviews)

    The Electrolux Experience 355L RTI4S Refrigerator with stainless steel look is the perfect match for your kitchen, and together with the Electrolux Experience 262L FTI4S1 Freezer it is possible to unite the set with the Connector, standing side by side as side by side. More space for all your choices, with energy savings and food preserved for longer.

    With the exclusive AutoSense function, the fridge controls the temperature with just one touch, keeping food at the ideal temperature for up to 30% longer.

    The Inverter Technology keeps the temperature more stable, ensuring ideal conditions to preserve your food with savings of up to 62% of energy, in addition to consuming less electricity through A+++ energy efficiency.

    With Smart Capacity, when combined, the large capacity Refrigerator and Freezer of the Electrolux Experience line add up to 617L to intelligently store and organize everything you need.

    Take advantage of the reversible doors and choose the side of your Fridge or Freezer according to your needs, opening from right to left or from left to right.

    Sustainable, the refrigerator uses ecological gas R600a, which does not harm the environment or the ozone layer.

    In addition, complete your kitchen with the Frame Trim Kit for Freezer and Refrigerator6, the ideal accessory for a sophisticated design that is perfectly integrated into the environment.

    Specification
    • AUTOSENSE: Controls temperature with a simple touch and extends food life up to 30%* longer. *Results obtained in tests carried out by FURB (Regional University of Blumenau) with strawberries, mushrooms and milk at room temperature (20º).

      INVERTER TECHNOLOGY: The Inverter Technology keeps the temperature more stable, ensuring ideal conditions to preserve your food with savings of up to 62% of energy. *In relation to the minimum for the A rating. See percentage by model at electrolux.com.

      SMART CAPACITY: Refrigerator and Freezer with a large capacity of 617L when combined*, to intelligently store and organize everything you need. See manual for installation.

      ENERGY CLASSIFICATION A+++: Less energy consumption and more savings.

      REVERSIBLE DOORS: Reversible doors that allow installation of the refrigerator or freezer according to your needs, opening from right to left or from left to right. See manual for installation.

      ECOLOGICAL GAS R600A: Does not harm the environment or the ozone layer.

      BASKET FOR EGGS: More convenience and organization in your refrigerator.

      TRIM KIT FRAME FOR FREEZER AND REFRIGERATOR: Customize your freezer and fridge with the trim kit trim frame to provide a sophisticated design that perfectly integrates with your kitchen. Accessory sold separately.

    Technical specification
    • Unique ref.rti4s
    • Product familyAppliances
    • Product groupRefrigerators
    • TypeObject (single object)
    • Date of publishing2023-08-15
    • Edition number1
    • Height (mm)1850
    • Width (mm)600
    • Depth (mm)709
    Related
    • Weight Net (Kg)64
    Classification
    • BIMobject CategoryKitchen - Appliances
    • IFC classificationElectric Appliance
    • ETIM CodeEC000628
    • ETIM NameRefrigerator
    • OmniClass Number23-21 23 33 15
    • OmniClass TitleResidential Refrigerator Freezers

    Region availability

    South America
    Brazil