Publish your products
EZOOSTL8LC_SC Elkay® Dual Hands-free Activation Bi-level ADA Cooler Non-filtered Refrigerated Light Gray
EZOOSTL8LC_SC Elkay® Dual Hands-free Activation Bi-level ADA Cooler Non-filtered Refrigerated Light Gray
EZOOSTL8LC_SC Elkay® Dual Hands-free Activation Bi-level ADA Cooler Non-filtered Refrigerated Light Gray
    Elkay

    EZOOSTL8LC_SC Elkay® Dual Hands-free Activation Bi-level ADA Cooler Non-filtered Refrigerated Light Gray

    Dual Hands-free Activation Bi-level ADA Cooler Non-filtered Refrigerated Light Gray. Chilling Capacity of 8.0 GPH (gallons per hour) of 50 F drinking water, based on 80 F inlet water and 90 F ambient, per ASHRAE 18 testing. Features shall include Hands Free. Furnished with Flexi-Guard ® Safety Bubbler. Electronic Sensor Bubbler activation. Product shall be Wall Mount (On Wall), for Indoor applications, serving 2 station(s). Unit shall be certified to UL 399 and CAN/CSA C22.2 No. 120.Compliance:Massachusetts MA approved##ASME A112.19.3/CSA B45.4##NSF Standard 61##NSF Standard 372##CSA B45.4;CSA C22.2 No. 120####UL listed####Features:Touchless, dual sensor-activated units are designed for easy use and improved hygiene##Attractive, contemporary design matches modern architecture##Hermetically sealed refrigeration system provides chilled water to satisfy thirst##Exclusive fastenerless integrated drain reduces debris accumulation and is easy to clean##Flexi-Guard bubbler provides a flexible antimicrobial mouth guard that protects against injury and microorganisms from growing on it##Vinyl clad finish is durable and attractive##Touchless, dual sensor-activated units are designed for easy and hands-free use##########
    Specification
    • keywords: hands-free, hands free, sensor activated, lead reduction, reduces lead, lead removal, reduce lead, take out lead, lead free, lead-free, NSF 385
    Technical specification
    • Unique ref.EZOOSTL8LC_SC
    • Product familyBOTTLE FILLING STATION
    • Product groupBi-level
    • TypeObject (single object)
    • Date of publishing2026-10-19
    • Edition number1
    • Height (inches)25.31
    • Width (inches)19
    • Depth (inches)36.75
    Related
    • Designed inUnited States
    • Weight Net (Lbs)60
    Classification
    • BIMobject CategorySanitary - Drinking fountains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States