Publish your products
LK4400BFEVG Elkay Outdoor ezH2O®  Bottle Filling Station Pedestal Non-Filtered Non-Refrigerated Evergreen
LK4400BFEVG Elkay Outdoor ezH2O®  Bottle Filling Station Pedestal Non-Filtered Non-Refrigerated Evergreen
LK4400BFEVG Elkay Outdoor ezH2O®  Bottle Filling Station Pedestal Non-Filtered Non-Refrigerated Evergreen
LK4400BFEVG Elkay Outdoor ezH2O®  Bottle Filling Station Pedestal Non-Filtered Non-Refrigerated Evergreen
    Elkay

    LK4400BFEVG Elkay Outdoor ezH2O® Bottle Filling Station Pedestal Non-Filtered Non-Refrigerated Evergreen

    Elkay Outdoor ezH2O Bottle Filling Station Pedestal, Non-Filtered Non-Refrigerated Evergreen
    Specification
    • Corrosion-resistant base material provides the ultimate protection from the elements.

      Heavy-gauge construction with tamper-resistant screws that resist stains and corrosion.

      Laminar flow provides clean fill with minimal splash.

      Freeze-resistant options available.

      Available in 12 stunning finishes.

      Ideal for outdoor use.
    Technical specification
    • Unique ref.LK4400BFEVG
    • Product familyBOTTLE FILLING STATION
    • Product groupOutdoor tubular
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)64
    • Width (inches)14
    Related
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Drinking fountains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States