Publish your products
LK4400DBFRKEVG_BLU_BLK_GRY Elkay® Outdoor Pedestal Fountain with Pet Station Non-Filtered Non-Refrigerated Freeze Resistant Gray
Elkay

LK4400DBFRKEVG_BLU_BLK_GRY Elkay® Outdoor Pedestal Fountain with Pet Station Non-Filtered Non-Refrigerated Freeze Resistant Gray

Outdoor Fountain Pedestal with Pet Station Non-Filtered Non Refrigerated Freeze Resistant. Features shall include Heavy Duty Vandal Resistant, Pet Fountain, Sealed Freeze Resistant, 300 Series Stainless. Furnished with Vandal Resistant bubbler. Mechanical Button activation. Product shall be Floor Mount/Freestanding, for Outdoor applications.

Compliance:

  • Massachusetts MA approved
  • ASME A112.19.3/CSA B45.4
  • NSF/ANSI 61 (Q≤1) & 372 (lead free)

Features:

  • Corrosion-resistant base material provides the ultimate protection from the elements
  • Heavy-gauge construction with tamper-resistant screws that resist stains and corrosion
  • Vandal-resistant bubblers feature chrome-plated integral hood guard to prevent contamination from other users, airborne deposits and tampering
  • Pet fountain features slow drainage for easy drinking
  • Fully sealed, freeze-resistant system minimizes ground water contamination and prevents drain water from mixing with fresh water
  • Available in 4 stunning finishes
  • Ideal for outdoor use
Specification
  • keywords: lead reduction, reduces lead, lead removal, reduce lead, take out lead, lead free, no lead, low lead, leadfree, lead-free, NSF372, NSF 372, NSF, Lead

Technical specification
  • Unique ref.LK4400DBFRKEVG_BLU_BLK_GRY
  • Product familyBOTTLE FILLING STATION
  • Product groupOutdoor tubular
  • TypeObject (single object)
  • Date of publishing2025-12-04
  • Edition number1
  • Height (inches)40.31
  • Width (inches)14
  • Depth (inches)14
Related
  • Designed inUnited States
Classification
  • BIMobject CategorySanitary - Drinking fountains

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States