Publish your products
LZS8WSSK Elkay ezH2O®  Bottle Filling Station & Single ADA Cooler Refrigerated Stainless Lead Reduction Quick Filter Change
LZS8WSSK Elkay ezH2O®  Bottle Filling Station & Single ADA Cooler Refrigerated Stainless Lead Reduction Quick Filter Change
LZS8WSSK Elkay ezH2O®  Bottle Filling Station & Single ADA Cooler Refrigerated Stainless Lead Reduction Quick Filter Change
LZS8WSSK Elkay ezH2O®  Bottle Filling Station & Single ADA Cooler Refrigerated Stainless Lead Reduction Quick Filter Change
LZS8WSSK Elkay ezH2O®  Bottle Filling Station & Single ADA Cooler Refrigerated Stainless Lead Reduction Quick Filter Change
    Elkay

    LZS8WSSK Elkay ezH2O® Bottle Filling Station & Single ADA Cooler Refrigerated Stainless Lead Reduction Quick Filter Change

    5.0 out of 5 stars5.0(7 reviews)

    LZS8WSSK ezH2O® Bottle Filling Station & Single ADA Cooler Refrigerated Stainless High Capacity Lead Reduction Quick Filter Change. Chilling Capacity of 8.0 GPH (gallons per hour) of 50° F drinking water, based on 80° F inlet water and 90° F ambient, per ASHRAE 18 testing. Features shall include Antimicrobial*, Filtered, Green Ticker™, Hands Free, Laminar Flow, Real Drain, Visual Filter Monitor, Quick Filter Change, Automatic Filter Status Reset. Furnished with Flexi-Guard ® Safety Bubbler. Electronic Bottle Filler Sensor with Electronic Front and Side Bubbler Pushbar activation. Product shall be Wall Mount (On Wall), for Indoor applications, serving 1 station(s). Unit shall be certified to UL 399 and CAN/CSA C22.2 No. 120.

    Compliance:

    • ADA & ICC A117.1
    • ASME A112.19.3/CSA B45.4
    • CAN/CSA C22.2 No. 120
    • GreenSpec®
    • NSF/ANSI 42, 53, 61 (Q≤1), 372 (lead free), & 401
    • UL 399

    Features:

    • Touchless, sensor activation (bottle filler) designed for easy use; easy-to-operate push-bar activation (bubbler)
    • Hermetically sealed refrigeration system provides chilled water to satisfy thirst
    • Quick filter change wrapper provides easy access to filter from front and side of cooler for convenient and efficient filter change in under a minute
    • Fill rate is 1.1 GPM
    • Laminar flow provides clean fill with minimal splash. Real drain system eliminates standing water
    • Visual filter monitor with LED filter status indicator
    • FillSafe recognition automatically recognizes new filter and updates LED light back to green. The 3,000-gallon filter is tested and certified to NSF 42 and 53 for lead, Class 1 particulates, chlorine taste and odor reduction
    • Green Ticker™ informs user of number of 20 oz. plastic water bottles saved from waste
    • Key plastic components are manufactured with silver ion antimicrobial agent helping to provide clean, stain- and odor-free surfaces
    • Low-energy LED light encourages use, assists with filling dark bottles and illuminates in dark hallways

    Keywords: Bottle Filling Station, EZH2O Bottle Filling Station, Elkay LZS8WSSK, elkay drinking fountain with bottle filler, elkay ezh20 water bottle filling station, water fountain ezh20, Single ADA Cooler, Lead Reduction, Filter Change, water bottle fill, disposable bottles, LED filter status, refrigeration system, drain system, 3,000-gallon filter, plastic water bottles, inlet water, Visual FilterMonitor, Quick Filter Change, Automatic Filter Status Reset, Automatic Filter Recognition

    Specification
    • Keywords: Bottle Filling Station, EZH2O Bottle Filling Station, Elkay LZS8WSSK, elkay drinking fountain with bottle filler, elkay ezh20 water bottle filling station, water fountain ezh20, Single ADA Cooler, Lead Reduction, Filter Change, water bottle fill, disposable bottles, LED filter status, refrigeration system, drain system, 3,000-gallon filter, plastic water bottles, inlet water, Visual FilterMonitor, Quick Filter Change, Automatic Filter Status Reset, Automatic Filter Recognition

    Technical specification
    • Unique ref.LZS8WSSK
    • Product familyBOTTLE FILLING STATION
    • Product groupEZ Family
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number2
    • Height (inches)39.45
    • Width (inches)19
    • Depth (inches)18.37
    Related
    • Material mainStainless steel
    • Manufactured inUnited States
    • Weight Net (Lbs)74
    Classification
    • BIMobject CategorySanitary - Drinking fountains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States