Publish your products
MFWS100 Mounting Frame for Single-station In-wall Refrigerated Bottle Filling Stations
MFWS100 Mounting Frame for Single-station In-wall Refrigerated Bottle Filling Stations
MFWS100 Mounting Frame for Single-station In-wall Refrigerated Bottle Filling Stations
    Elkay

    MFWS100 Mounting Frame for Single-station In-wall Refrigerated Bottle Filling Stations

    Mounting Frame for Single-station In-wall Refrigerated Bottle Filling Stations. Product dimensions are 18-3/4" x 12" x 40". Made of 

    Features:

    • Single-station mounting frame enables installation of in-wall drinking water models
    • Compatible with various refrigerated models
    • Mounting frame included with specific models
    • Secures directly to a variety of load-bearing surfaces
    • Refer to end product for ADA compliance information
    • Built in the USAGalvanized Steel.
    Technical specification
    • Unique ref.MFWS100
    • Product familyACCESSORY
    • Product groupMounting Frame
    • TypeObject (single object)
    • Date of publishing2026-11-23
    • Edition number1
    • Height (inches)40
    • Width (inches)12
    • Depth (inches)18.75
    Related
    • Material mainGalvanized steel
    • Designed inUnited States
    • Weight Net (Lbs)12
    Classification
    • BIMobject CategorySanitary - Drinking fountains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States