Publish your products
EDFPBM117C Elkay SwirlFlo® Bi-Level Fountain Mechanical Bubbler with In-Wall Carrier Non-Filtered Non-Refrigerated Stainless
EDFPBM117C Elkay SwirlFlo® Bi-Level Fountain Mechanical Bubbler with In-Wall Carrier Non-Filtered Non-Refrigerated Stainless
EDFPBM117C Elkay SwirlFlo® Bi-Level Fountain Mechanical Bubbler with In-Wall Carrier Non-Filtered Non-Refrigerated Stainless
EDFPBM117C Elkay SwirlFlo® Bi-Level Fountain Mechanical Bubbler with In-Wall Carrier Non-Filtered Non-Refrigerated Stainless
    Elkay

    EDFPBM117C Elkay SwirlFlo® Bi-Level Fountain Mechanical Bubbler with In-Wall Carrier Non-Filtered Non-Refrigerated Stainless

    SwirlFlo® Bi-Level Fountain Mechanical Bubbler with In-Wall Carrier Non-Filtered Non-Refrigerated Stainless. Furnished with Flexi-Guard ® Safety Bubbler. Mechanical Front Bubbler Button activation. Product shall be Wall Mount (On Wall), for Indoor + Outdoor applications, serving 2 station(s).

    Compliance:

    • Massachusetts MA approved
    • ADA & ICC A117.1 
    • ASME A112.19.3/CSA B45.4 NSF/ANSI 61 (Q≤1) & 372 (lead free) NSF REG4

    Features:

    • Patented stainless steel design enhances any architectural design, whether classic landmark or cutting edge
    • Mechanical bubbler push button continues to provide water when electrical service is interrupted
    • Flexi-Guard bubbler provides a flexible antimicrobial mouth guard that protects against injury and microorganisms from growing on it
    • Stainless steel finish is corrosion resistant and attractive
    • One-piece back panel eliminates unsightly seams
    • Rated for indoor or outdoor use
    Specification
    • keywords: lead reduction, reduces lead, lead removal, reduce lead, take out lead, lead free, no lead, low lead, leadfree, lead-free, NSF372, NSF 372, NSF, Lead, Swirlflow

    Technical specification
    • Unique ref.EDFPBM117C
    • Product familyFOUNTAIN
    • Product groupSwirlFlo
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)21.94
    • Width (inches)19
    • Depth (inches)38.5
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)60
    Classification
    • BIMobject CategorySanitary - Drinking fountains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit