Publish your products
EMABF8WSSK_LK ezH2O®  Bottle Filling Station with Mechanically Activated Single ADA Cooler Non-Filtered Refrigerated Light Gray
EMABF8WSSK_LK ezH2O®  Bottle Filling Station with Mechanically Activated Single ADA Cooler Non-Filtered Refrigerated Light Gray
EMABF8WSSK_LK ezH2O®  Bottle Filling Station with Mechanically Activated Single ADA Cooler Non-Filtered Refrigerated Light Gray
EMABF8WSSK_LK ezH2O®  Bottle Filling Station with Mechanically Activated Single ADA Cooler Non-Filtered Refrigerated Light Gray
EMABF8WSSK_LK ezH2O®  Bottle Filling Station with Mechanically Activated Single ADA Cooler Non-Filtered Refrigerated Light Gray
EMABF8WSSK_LK ezH2O®  Bottle Filling Station with Mechanically Activated Single ADA Cooler Non-Filtered Refrigerated Light Gray
    Elkay

    EMABF8WSSK_LK ezH2O® Bottle Filling Station with Mechanically Activated Single ADA Cooler Non-Filtered Refrigerated Light Gray

    ezH2O® Bottle Filling Station with Mechanically Activated Single ADA Cooler Non-Filtered Refrigerated Light Gray. Chilling Capacity of 8.0 GPH (gallons per hour) of 50° F drinking water, based on 80° F inlet water and 90° F ambient, per ASHRAE 18 testing. Features shall include Antimicrobial*, Green Ticker™, Hands Free, Laminar Flow, Mechanically Activated, Real Drain. Furnished with Flexi-Guard ® Safety Bubbler. Electronic Bottle Filler Sensor with Mechanical Front and Side Bubbler Pushbar activation. Product shall be Wall Mount (On Wall), for Indoor applications, serving 1 station(s). Unit shall be certified to UL 399 and CAN/CSA C22.2 No. 120

    Compliance:

    • Massachusetts MA approved
    • ASME A112.19.3/CSA B45.4
    • NSF Standard 61
    • NSF Standard 372
    • CSA B45.4;CSA C22.2 No. 120
    • UL Listed

    Features:

    • Touchless, sensor-activated bottle filler, designed for easy use; mechanically-activated bubbler continues to supply water in service disruptions
    • Hermetically sealed refrigeration system provides chilled water to satisfy thirst
    • Fill rate is 1.1 GPM
    • Green Ticker™ informs user of number of 20 oz. plastic water bottles saved from waste
    • Laminar flow provides clean fill with minimal splash
    • Silver ion antimicrobial protection on key plastic components to inhibit the growth of mold and mildew
    • Real drain system eliminates standing water
    • Flexi-Guard bubbler provides a flexible antimicrobial mouth guard that protects against injury and microorganisms from growing on it
    • Rated for indoor use

    Technical specification
    • Unique ref.EMABF8WSSK_LK
    • Product familyBOTTLE FILLING STATION
    • Product groupEZ Family
    • TypeObject (single object)
    • Date of publishing2026-03-03
    • Edition number1
    • Height (inches)39.75
    • Width (inches)18.5
    • Depth (inches)17.88
    Related
    • Designed inUnited States
    • Weight Net (Lbs)78
    Classification
    • BIMobject CategorySanitary - Drinking fountains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit