Publish your products
LK4408BFEVG_BLU_BLK_GRY Outdoor ezH2O®  Bottle Filling Station Wall Mount with Single Fountain Non-Filtered Non-Refrigerated
LK4408BFEVG_BLU_BLK_GRY Outdoor ezH2O®  Bottle Filling Station Wall Mount with Single Fountain Non-Filtered Non-Refrigerated
LK4408BFEVG_BLU_BLK_GRY Outdoor ezH2O®  Bottle Filling Station Wall Mount with Single Fountain Non-Filtered Non-Refrigerated
LK4408BFEVG_BLU_BLK_GRY Outdoor ezH2O®  Bottle Filling Station Wall Mount with Single Fountain Non-Filtered Non-Refrigerated
LK4408BFEVG_BLU_BLK_GRY Outdoor ezH2O®  Bottle Filling Station Wall Mount with Single Fountain Non-Filtered Non-Refrigerated
LK4408BFEVG_BLU_BLK_GRY Outdoor ezH2O®  Bottle Filling Station Wall Mount with Single Fountain Non-Filtered Non-Refrigerated
    Elkay

    LK4408BFEVG_BLU_BLK_GRY Outdoor ezH2O® Bottle Filling Station Wall Mount with Single Fountain Non-Filtered Non-Refrigerated

    Outdoor ezH2O® Bottle Filling Station Wall Mount with Single Fountain Non-Filtered Non-Refrigerated. Features shall include Heavy Duty Vandal Resistant, Laminar Flow, 300 Series Stainless. Furnished with Vandal Resistant bubbler. Mechanical Button activation. Product shall be Wall Mount (On Wall), for Outdoor applications, serving 2 station(s).

    Compliance:

    • ADA & ICC A117.1
    • ASME A112.19.3/CSA B45.4
    • GreenSpec®
    • NSF/ANSI 61 (Q≤1) & 372 (lead free)
    • NSF REG4

    Features:

    • Corrosion-resistant base material provides the ultimate protection from the elements
    • Heavy-gauge construction with tamper-resistant screws that resist stains and corrosion
    • Vandal-resistant bubblers feature chrome-plated integral hood guard to prevent contamination from other users, airborne deposits and tampering
    • Bottle filler meets ADA guidelines for reach range; fountain meets ADA guidelines for wheelchair access
    • Laminar flow provides clean fill with minimal splash
    • Available in 4 stunning finishes
    • Ideal for outdoor use
    Technical specification
    • Unique ref.LK4408BFEVG_BLU_BLK_GRY
    • Product familyBOTTLE FILLING STATION
    • Product groupOutdoor tubular
    • TypeObject (single object)
    • Date of publishing2026-01-02
    • Edition number1
    • Height (inches)33.49
    • Width (inches)21.43
    • Depth (inches)21.25
    Related
    • Designed inUnited States
    • Weight Net (Lbs)75.65
    Classification
    • BIMobject CategorySanitary - Drinking fountains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit