Publish your products
LVRCGRNTL8WSK Elkay ezH2O®  Bottle Filling Station & Bi-Level High Efficiency Vandal-Resistant Cooler Filtered Refrigerated Stainless
LVRCGRNTL8WSK Elkay ezH2O®  Bottle Filling Station & Bi-Level High Efficiency Vandal-Resistant Cooler Filtered Refrigerated Stainless
LVRCGRNTL8WSK Elkay ezH2O®  Bottle Filling Station & Bi-Level High Efficiency Vandal-Resistant Cooler Filtered Refrigerated Stainless
LVRCGRNTL8WSK Elkay ezH2O®  Bottle Filling Station & Bi-Level High Efficiency Vandal-Resistant Cooler Filtered Refrigerated Stainless
    Elkay

    LVRCGRNTL8WSK Elkay ezH2O® Bottle Filling Station & Bi-Level High Efficiency Vandal-Resistant Cooler Filtered Refrigerated Stainless

    ezH2O® Bottle Filling Station & Bi-Level High Efficiency VandalResistant Cooler Filtered Refrigerated Stainless. Chilling Capacity of 8.0 GPH (gallons per hour) of 50 F drinking water, based on 80 F inlet water and 90 F ambient, per ASHRAE 18 testing. Features shall include Antimicrobial*, Filtered, Green Ticker™, Hands Free, High Efficiency, Laminar Flow, Real Drain, Vandal Resistant, Visual Filter Monitor. Furnished with Vandal Resistant StreamSaver ™ bubbler. Electronic Bottle Filler Sensor with Mechanical Front Bubbler Button activation. Product shall be Wall Mount (On Wall), for Indoor applications, serving 2 station(s). Unit shall be certified to UL 399 and CAN/CSA C22.2 No. 120.

    Compliance:

    • ADA & ICC A117.1
    • ASME A112.19.3/CSA B45.4
    • CAN/CSA C22.2 No. 120
    • GreenSpec®
      NSF 42
      NSF 53
      NSF 61
      UL 399
      NSF 401

    Features:

    • Touchless, sensor activation (bottle filler) designed for easy use; vandal-resistant, push-button activation for the water cooler.
    • High-performance compressor and insulation greatly reduce energy consumption.
    • Hermetically sealed refrigeration system provides chilled water to satisfy thirst.
    • Fill rate is 1.1 GPM. Laminar flow provides clean fill with minimal splash.
    • Visual filter monitor with LED filter status indicator for when filter change is necessary.
    • The 3,000-gallon filter is certified to NSF 42 and 53 for lead, Class 1 particulate, chlorine, taste and odor reduction.
    • Key plastic components are manufactured with silver ion antimicrobial agent helping to provide clean, stain- and odor-free surfaces
    • Silver ion antimicrobial protection on key plastic components to inhibit the growth of mold and mildew.
    • Vandal-resistant, StreamSaver™ bubblers feature chrome-plated integral hood guard to prevent contamination, tampering and reduce water usage
    • Rated for indoor use.
    Specification
    • Keywords: elkay bi level water fountain, bi level drinking fountain with bottle filler, high low drinking fountain, high low water fountain, water cooler with bottle filler, water fountain no water coming out, bi level drinking fountain specs, elkay revit models, Vandal-Resistant Cooler, Filtered Coolers, Refrigerated Coolers, Laminar Flow, Real Drain, Visual Filter Monitor, Vandal Resistant StreamSaver, GreenSpec, disposable plastic bottles, no-touch sensor activation, push-button activation,

    Technical specification
    • Unique ref.LVRCGRNTL8WSK
    • Product familyBOTTLE FILLING STATION
    • Product groupVRC Family
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)46.25
    • Width (inches)18.62
    Related
    • Material mainStainless steel
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Drinking fountains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit