Publish your products
LZWS-EDFPBM114K ezH2O®  Bottle Filling Station with Integral SwirlFlo® Fountain Filtered Non-Refrigerated Stainless
LZWS-EDFPBM114K ezH2O®  Bottle Filling Station with Integral SwirlFlo® Fountain Filtered Non-Refrigerated Stainless
LZWS-EDFPBM114K ezH2O®  Bottle Filling Station with Integral SwirlFlo® Fountain Filtered Non-Refrigerated Stainless
    Elkay

    LZWS-EDFPBM114K ezH2O® Bottle Filling Station with Integral SwirlFlo® Fountain Filtered Non-Refrigerated Stainless

    ezH2O® Bottle Filling Station with Integral SwirlFlo® Fountain Filtered Non-Refrigerated Stainless. Features shall include Antimicrobial*, Filtered, Green Ticker™, Hands Free, Laminar Flow, Real Drain, Visual Filter Monitor. Furnished with Flexi-Guard ® Safety Bubbler. Electronic Bottle Filler Sensor with Mechanical Front Bubbler Button activation. Product shall be Wall Mount (Inwall Frame/Plate), for Indoor applications, serving 1 station(s). Unit shall be certified to UL 399 and CAN/CSA C22.2 No. 120.

    Compliance:

    • Massachusetts MA approved
    • ASME A112.19.3/CSA B45.4
    • NSF Standard 61
    • NSF Standard 372
    • CSA B45.4;CSA C22.2 No. 120
    • UL Listed

    Features:

    • Touchless, sensor activation (bottle filler) designed for easy use; easy-to-operate push-button activation (bubbler)
    • Fill rate is 1.5 GPM
    • Visual filter monitor with LED filter status indicator for when filter change is necessary
    • The 3,000-gallon filter is certified to NSF 42 and 53 for lead, Class 1 particulate, chlorine, taste and odor reduction
    • Green Ticker™ informs user of number of 20 oz. plastic water bottles saved from waste
    • Key plastic components are manufactured with silver ion antimicrobial agent helping to provide clean, stain- and odor-free surfaces
    • Silver ion antimicrobial protection on key plastic components to inhibit the growth of mold and mildew
    • Real drain system eliminates standing water
    • Touchless, sensor-activated bottle filler designed for easy use; easy-to-operate push-bar-activated bubbler
    Specification
    • keywords:EZH2O, HYDRATION, BOTTLE FILL, NSF, NSF372, NSF 372, Swirlflow, EZWS-EDFPBM114K

    Technical specification
    • Unique ref.LZWS-EDFPBM114K
    • Product familyBOTTLE FILLING STATION
    • Product groupSwirlFlo
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)34.62
    • Width (inches)19
    • Depth (inches)19.75
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)99
    Classification
    • BIMobject CategorySanitary - Drinking fountains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit