Publish your products
PSRADQ191955L3 Elkay Celebrity® Stainless Steel 19-1/2" x 19" x 5-1/2" 3-Hole Single Bowl Drop-in ADA Sink with Quick-clip and Left Drain
Elkay

PSRADQ191955L3 Elkay Celebrity® Stainless Steel 19-1/2" x 19" x 5-1/2" 3-Hole Single Bowl Drop-in ADA Sink with Quick-clip and Left Drain

Elkay Celebrity Stainless Steel 19-1/2" x 19" x 5-1/2", 3-Hole Single Bowl Drop-in ADA Sink with Quick-clip and Left Drain
Specification
  • ADA COMPLIANT: Product is ADA compliant when properly installed.

    DROP-IN INSTALLATION: Sink is designed for drop-in installation to make the sink a focal point of your room.

    SINGLE BOWL: Bowl gives you uninterrupted space for washing and stacking dishes or other household tasks.

    20-GAUGE STAINLESS STEEL: Highest grade 20-gauge thickness and Type 304 stainless steel for everyday lasting durability, performance and finish.

    QUIET: Sound-deadening pad(s) minimizes sound and vibration for a quieter time at the sink.

    QUICK-CLIP MOUNTING SYSTEM: Quickly and securely install sink from above the counter with a series of clips that attach to laminate countertops.

    OFFSET DRAIN: Drain placement provides more usable space on the bottom of the sink and in the cabinet below.

    MADE IN THE USA: This Elkay product is proudly made in the USA.

    DRAIN OPENING: Sink drain opening measures 3-1/2".

    CABINET SIZE: Minimum cabinet size for this sink is 24".
Technical specification
  • Unique ref.PSRADQ191955L3
  • Product familySINK
  • Product groupCelebrity Classroom
  • TypeObject (single object)
  • Date of publishing2022-08-19
  • Edition number1
  • Height (inches)5.5
  • Width (inches)19
Related
  • Material mainStainless steel
  • Manufactured inUnited States
  • Weight Net (Lbs)9.5
Classification
  • BIMobject CategoryKitchen - Sinks

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit